LTC7892

RECOMMENDED FOR NEW DESIGNS

Low IQ, Dual, 2-Phase Synchronous Boost Controller for GaN FETs

Part Models
4
1ku List Price
Starting From $3.37

Part Details

  • GaN Drive Technology fully Optimized for GaN FETs
  • Output Voltage up to 100V
  • Wide VIN Range: 4V to 60V and Operates Down to 1V After Start-Up
  • No Catch, Clamp, or Bootstrap Diodes Needed
  • Internal Smart Bootstrap Switches Prevent Overcharging of High-Side Driver Supplies
  • Resistor Adjustable Dead Times
  • Split Output Gate Drivers for Adjustable Turn-On and Turn-Off Driver Strengths
  • Accurate Adjustable Driver Voltage and UVLO
  • Low Operating IQ: 15μA
  • Programmable Frequency (100kHz to 3MHz)
  • Synchronizable Frequency (100kHz to 3MHz)
  • Spread Spectrum Frequency Modulation
  • 40-Lead (6mm × 6mm), Side Wettable, QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7892
Low IQ, Dual, 2-Phase Synchronous Boost Controller for GaN FETs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC7892-BZ

High Frequency Step-Up Controller with 100V GaN FETs

Product Details

Evaluation circuit EVAL-LTC7892-BZ features the LTC®7892. The LTC7892 is a 100V step-up synchronous Gallium Nitride (GaN) field effect transistor (FET) controller optimized in this application with 100V GaN FETs for an operational 9V–36V input range at 500kHz. The EVAL-LTC7892-BZ is specifically designed to drive GaN FETs safely and easily up to 1.4kW power levels through internally optimized bootstrap switches and adaptive time control. Split gate drivers allow for easily adjustable turn-on and turn-off of FETs. Additionally, the IC features low IQ, up to 3MHz programmable/synchronizable switching frequency, spread spectrum, and a small 40-lead (6mm x 6mm) side wettable QFN package. These features allow various applications, including industrial, military, medical, and telecommunications systems.

The EVAL-LTC7892-BZ operates from a 9V–36V input voltage range and generates a maximum 48V, 30A output. The LTC7892 has a precision voltage reference that can generate an output voltage with 2% tolerance over the full operating conditions. The EVAL-LTC7892-BZ is set to a 500kHz switching frequency, which results in a small and efficient circuit. The converter achieves over 98% efficiency with 30A load at full operating VIN, with a peak efficiency near 99%.

This board can be easily modified to regulate output voltages from 1.2V to 90V. Various FETs of a similar footprint can be used to fit a wide array of applications. The EVAL-LTC7892-BZ provides a high-performance cost-effective solution for generating a 48V output. The LTC7892 data sheet includes a complete description of the part, its operation, and application information. Read the data sheet in conjunction with the user guide.

Design files for this circuit board are available at www.analog.com.

EVAL-LTC7892-BZ
High Frequency Step-Up Controller with 100V GaN FETs

Latest Discussions

No discussions on LTC7892 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed