LTC7840

RECOMMENDED FOR NEW DESIGNS

2-Phase Dual Output Non-Synchronous Boost Controller with Hiccup Mode

Part Models
12
1ku List Price
Starting From $3.77

Part Details

  • Wide VIN Range: 5.5V to 60V
  • Configurable for Dual Phase Single/Dual Output Operation
  • Peak Current Mode Control with Smooth Quadratic Slope Compensation and Dynamic Slope Recovery
  • Adjustable Max Duty Cycle
  • Adjustable Min On-Time
  • Hiccup Mode for Overcurrent Protection
  • Adjustable Current Sense Limit
  • Output Overvoltage Protection
  • Programmable and Phase-Lockable Operating Frequency (from 50kHz to 425kHz)
  • Adjustable Soft-Start Current Ramping
  • ±1% Internal Voltage Reference
  • Internal 10V LDO Regulator for Gate Driver
  • Two RUN Pins and Dual Power Good Monitors
  • Flexible Topology for Boost, SEPIC and Flyback
LTC7840
2-Phase Dual Output Non-Synchronous Boost Controller with Hiccup Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7840
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2744A

LTC7840EFE#PBF Demo Board | 9V ≤ VIN ≤ 36V, VOUT = 240V @ 0.7A

Product Details

Demonstration circuit DC2744 is a two stage DC/DC boost converter featuring the LTC7840, a constant frequency current mode boost controller. The DC2744A operates over a 9V to 36V input voltage range. The first stage boost generates VOUT1 at 48V. The second stage boost takes this 48V input and provides a 240V output with 0.7A of load current. The 150kHz constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over a wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generate different output voltages.

The DC2744 has small circuit footprint. It is a high performance cost effective solution for applications that require high step-up voltage ratios and high output power.

DC2744A
LTC7840EFE#PBF Demo Board | 9V ≤ VIN ≤ 36V, VOUT = 240V @ 0.7A

Latest Discussions

Recently Viewed