LTC7804

RECOMMENDED FOR NEW DESIGNS

Low IQ Synchronous Boost Controller

Part Models
24
1ku List Price
Starting From $2.54

Part Details

  • Synchronous Operation for Highest Efficiency and Reduced Heat Dissipation
  • Wide VIN Range: 4.5V to 40V and Operates Down to 1V After Start-Up
  • Output Voltage Up to 40V
  • Low Operating IQ: 14μA
  • Spread Spectrum Operation
  • PassThru/100% Duty Cycle Capability for Synchronous MOSFET
  • RSENSE or Inductor DCR Current Sensing
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Low Shutdown IQ: 1.2μA
  • Thermally Enhanced 16-Pin 3mm × 3mm QFN and MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC7804
Low IQ Synchronous Boost Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7804

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC7804
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2846A

LTC7804 Demo Board | 6V ≥ VIN ≥ 24V, VOUT = 24V @ 6A

Product Details

Demonstration circuit DC2846A is a DC/DC synchronous boost converter featuring the LTC7804 (MSE package), a spread spectrum or constant frequency current mode synchronous boost controller. The DC2846A generates a 24V output voltage and provides up to 6A of output current.

The 500kHz constant switching frequency operation results in a small and efficient circuit.

The main features of this board include:

  • Wide input voltage range: from 6V to 24V
  • Relatively high output power, up to 150W
  • Extremely low quiescent current, it’s 15µA at sleep mode and as low as 1µA at shutdown
  • Onboard low power bias supply
  • Ability to select spread spectrum or fixed frequency
  • Pulse-skipping mode, forced continuous operation or low ripple Burst Mode® operation at light loads
  • Synchronization with external clock
  • If VIN > VOUT, the DC2846A eliminates the usual boost topology losses by keeping the top MOSFET on continuously.

The converter provides high output voltage accuracy (typically ±2%) over a wide load range with no minimum load requirement.

The DC2846A supports two ways of biasing step-up controllers: directly from the input voltage or output rail. The third possibility is connecting voltage source to EXTVCC terminal.

The DC2846A extremely wide switching frequency range from 100kHz to 3MHz. It can be synchronized to the external clock anywhere inside this range. The spread spectrum operation is used for reducing the peak radiated and conducted noise to simplify compliance with electromagnetic interference (EMI) standards.

The DC2846A has small circuit footprint. It is a high performance and cost-effective solution for telecom, automotive and Power over Ethernet applications.

DC2846A
LTC7804 Demo Board | 6V ≥ VIN ≥ 24V, VOUT = 24V @ 6A

Latest Discussions

Recently Viewed