LTC6560

RECOMMENDED FOR NEW DESIGNS

Single Channel Transimpedance Amplifier with Output Multiplexing

Part Models
8
1ku List Price
Starting From $1.93

Part Details

  • 220MHz –3dB Bandwidth with 2pF Input Capacitance
  • Single-Ended Output
  • 74kΩ Transimpedance Gain
  • 4.8pA/√Hz Input Current Noise Density at 200MHz (2pF)
  • 64nARMS Integrated Input Current Noise Over 200MHz (2pF)
  • Linear Input Range 0µA to 30µA
  • Overload Current > ±400mA Peak
  • Fast Overload Recovery: 1mA in 10ns
  • Fast Output MUXing: <50ns
  • Single 5V Supply
  • 90mW Power Dissipation
  • 2VP-P Output Swing on 100Ω Load
  • 3mm × 3mm, 16-Lead QFN Package
  • Output MUX Combines Multiple LTC6560 Devices
  • AEC-Q100 Qualified for Automotive Applications
LTC6560
Single Channel Transimpedance Amplifier with Output Multiplexing
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6560
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2803A

Optical Evaluation for LTC6560 Single Channel Transimpedance Amplifier with Output Multiplexing

Product Details

Demonstration circuit 2803A features the LTC6560 single channel transimpedance amplifier (TIA) with output multiplexing. The LTC6560, which features 74kΩ transimpedance gain and 30µA linear input current range, is ideal for LIDAR receivers using Avalanche Photodiodes (APD). The LTC6560 operates from 5V single supply and consumes only 90mW. Utilizing the LTC6560’s output MUX, multiple LTC6560 devices can be combined to a single output. The LTC6560’s fast overload recovery makes it well suited for LIDAR receivers. The LTC6560’s single-ended output can swing 2VP-P on a 100Ω load.

The LTC6560 is packaged in a compact 3mm × 3mm 16-pin leadless QFN package with an exposed pad for thermal management and low inductance.

The DC2803A utilizes a single channel 400nm to 1100nm wavelength sensitive APD sensor feeding an LTC6560 for current to voltage conversion and amplification. The APD is DC coupled to the TIA to facilitate fast output multiplexing. The DC2803A is intended to demonstrate time domain measurements into 50Ω systems.

eval board
DC2807A

Electrical Evaluation for LTC6560 Single Channel Transimpedance Amplifier with Output Multiplexing

Product Details

Demonstration circuit 2807A features the LTC6560 single channel transimpedance amplifier (TIA) with output multiplexing. The DC2807A accepts voltage pulses and converts them to current for the TIA. The LTC6560, which features 74kΩ transimpedance gain and 30µA linear input current range, is ideal for LIDAR receivers using avalanche photodiodes (APD). The LTC6560 operates from 5V single supply and consumes only 90mW. Utilizing the LTC6560’s output MUX, multiple LTC6560 devices can combine into a single output. The LTC6560’s fast overload recovery makes it well suited for LIDAR receivers. The LTC6560’s single-ended output can swing 2VP-P into a 100Ω load.

The LTC6560 is packaged in a compact 3mm × 3mm 16-pin leadless QFN package with an exposed pad for thermal management and low inductance.

DC2803A
Optical Evaluation for LTC6560 Single Channel Transimpedance Amplifier with Output Multiplexing
DC2807A
Electrical Evaluation for LTC6560 Single Channel Transimpedance Amplifier with Output Multiplexing

Latest Discussions

Recently Viewed