LTC6115

RECOMMENDED FOR NEW DESIGNS

High Voltage High Side Current and Voltage Sense

Part Models
6
1ku List Price
Starting From $1.90

Part Details

Current Sense
  • Supply Range: 5V to 100V
  • Low Offset Voltage: ±500µV (Maximum)
  • 1µs Response Time
  • Gain Configurable with 2 Resistors
  • Low Input Bias Current: 170nA (Maximum)
  • PSRR: 118dB (Minimum)
  • Low Supply Current: 250µA
Voltage Sense
  • Voltage Sense Range: 0V to 100V
  • Precision 1MΩ Resistor Divider
  • Low Total Gain Error: ±0.15% (Maximum)
  • Supply Voltage Range: 2.7V to 5.5V
  • Low Supply Current: 57µA
  • Operating Temperature Range: –40°C to 125°C
  • AEC-Q100 Qualified for Automotive Applications
LTC6115
High Voltage High Side Current and Voltage Sense
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2839A

LTC6115  High Voltage High Side Current and Voltage Sense

Product Details

Demonstration circuit 2839A is a high voltage, high side current sense circuit featuring the LTC6115. This circuit measures inputs up to 100V and 2A. The board can be connected to Linduino® as a shield and has an accompanying Linduino sketch. The gain of the current sense channel may be set with jumpers to 5V/A (100V/V) or 2.5V/A (50V/V), and the gain of the voltage sense channel may be selected with jumpers for unity gain or 2V/V.

The DC2839A includes a 4-terminal 50mΩ sense resistor with a footprint for larger, higher-power rated parts. A 1:1000 resistor divider can be selected with jumpers to provide simulated mV-scale input difference voltages if high currents are not available.

The voltage sense and current sense can be configured to measure the same input or separate inputs.

An external 5V to 100V power source is needed for input and current sense supply. The voltage sense supply can be either an external 2.7V to 5.5V power source or drawn from a Linduino (DC2026C) board when DC2839A is used as a Linduino shield. An optional electronic load capable of sinking up to 2A at 100V can also be used as input to the current sense. Turrets are provided for input and out-put, along with Linduino shield connectors to Linduino’s onboard ADC inputs.

DC2839A
LTC6115  High Voltage High Side Current and Voltage Sense

Latest Discussions

Recently Viewed