LTC3897

RECOMMENDED FOR NEW DESIGNS

PolyPhase Synchronous Boost Controller with Input/Output Protection

Part Models
12
1ku List Price
Starting From $6.55

Part Details

  • Input Supply Range: 4.5V to 65V (Up to 75V Surge)
  • Reverse Input Protection to –40V
  • In-Rush Current Control, Overcurrent Protection and Output Disconnect for Boost Converter
  • Input Voltage Surge Protection with Adjustable Clamp Voltage
  • Onboard Ideal Diode Controller
  • Low Quiescent Current: 55µA
  • 2-Phase Operation Reduces Required Input and Output Capacitance and Noise
  • Output Voltage Up to 60V
  • Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE) for Logic-Level or Standard Threshold FETs
  • No External Bootstrap Diodes Required
LTC3897
PolyPhase Synchronous Boost Controller with Input/Output Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Boost Controllers 1
LTC3784 RECOMMENDED FOR NEW DESIGNS 60V PolyPhase Synchronous Boost Controller with PassThru
High Voltage Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4367 RECOMMENDED FOR NEW DESIGNS 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2108A

LTC3897 Demo Board | Synchronous Boost Controller, 16V ≤ VIN ≤ 55V, VOUT = 48V @ 4A to 12A

Product Details

Demonstration circuit DC2108 is DC/DC boost converter featuring the LTC3897 constant frequency current mode boost controller. The DC2108A operates over a 16V to 55V input and provides 4A to 12A of output current as shown in Figure 3. The 160kHz (2 •160kHz at the output) constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over a wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generate different output voltages.

DC2108A
LTC3897 Demo Board | Synchronous Boost Controller, 16V ≤ VIN ≤ 55V, VOUT = 48V @ 4A to 12A

Latest Discussions

Recently Viewed