LTC3765

RECOMMENDED FOR NEW DESIGNS

Active Clamp Forward Controller and Gate Driver

Part Models
8
1ku List Price
Starting From $3.08

Part Details

  • Supports Self-Starting Secondary-Side Control
  • Direct Flux Limit Guarantees No Saturation
  • Active Clamp Drive with Delay Adjustment
  • On-Chip Bridge Rectifier Eliminates Need for Separate Gate Drive Bias Supply
  • Wide Input Supply Range: 8V and Up (Limited Only by External Components)
  • Linear Regulator Controller for Fast Start-Up
  • High Speed Gate Drivers
  • Precision UVLO with Adjustable Hysteresis
  • Overcurrent Protection
  • Overtemperature Protection
  • Adjustable Start-Up Frequency and Soft-Start
  • Tiny 16-Lead MSOP Package
LTC3765
Active Clamp Forward Controller and Gate Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Flyback, Forward, and Isolated Controller 1
LTC3766 RECOMMENDED FOR NEW DESIGNS High Efficiency, Secondary-Side Synchronous Forward Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2199B-C

LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter with Sync Rectification, 36V ≤ VIN ≤ 60V; VOUT = 56V @ 5.4A

Product Details

Demonstration circuit 2199B-C is a 300W isolated forward converter with synchronous rectification featuring the LTC3765/LTC3766 chip-set. It produces a regulated 56V, 5.4A output from an input voltage range of 36V to 60V.



eval board
DC2199A-B

LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter with Sync Rectification, 36V ≤ VIN ≤ 60V; VOUT = 24V @ 15A

Product Details

Demonstration circuit 2199A-B is a 360W isolated forward converter with synchronous rectification featuring the LTC3765/LTC3766 chip-set. It produces a regulated 24V, 15A output from an input voltage range of 36V to 60V.



eval board
DC1739B-C

LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter, 9V ≤ VIN ≤ 36V; VOUT = 12V @ 10A

Product Details

Demonstration circuit 1739B-C is a 120W isolated forward converter with synchronous rectification featuring the LTC3765/LTC3766 chip set. This circuit demonstrates the high level of performance, efficiency, and small solution size attainable using this chipset in an active-clamp-reset forward converter power supply. It operates at 240kHz and produces a regulated 12V/10A output from an input voltage range of 9V to 36V. It has an eighth-brick footprint area.

eval board
DC1739A-B

LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter, 18V ≤ VIN ≤ 72V; VOUT = 12V @ 12.5A

Product Details

Demonstration circuit 1739A-B is a 150W isolated forward converter with synchronous rectification featuring the LTC3765/LTC3766. This circuit demonstrates a high level of performance, efficiency, and small solution size attainable using these parts in an active-clamp-reset forward converter power supply. It operates at 240kHz and produces a regulated 12V, 12.5A output from an input voltage range of 18V to 72V, making it well suited for telecom, industrial, and other applications.

eval board
DC2199A-A

LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter, 36V ≤ VIN ≤ 60V; VOUT = 12V @ 30A

Product Details

Demonstration circuit 2199A-A is a 360W isolated forward converter with synchronous rectification featuring the LTC3765/LTC3766. It produces a regulated 12V, 30A output from an input voltage range of 36V to 60V.



DC2199B-C
LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter with Sync Rectification, 36V ≤ VIN ≤ 60V; VOUT = 56V @ 5.4A
DC2199A-B
LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter with Sync Rectification, 36V ≤ VIN ≤ 60V; VOUT = 24V @ 15A
DC1739B-C
LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter, 9V ≤ VIN ≤ 36V; VOUT = 12V @ 10A
DC1739A-B
LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter, 18V ≤ VIN ≤ 72V; VOUT = 12V @ 12.5A
DC2199A-A
LTC3765EMSE/LTC3766EGN Isolated Demo Board | Forward Converter, 36V ≤ VIN ≤ 60V; VOUT = 12V @ 30A

Latest Discussions

Recently Viewed