LTC3412A

PRODUCTION

3A, 4MHz, Monolithic Synchronous Step-Down Regulator

Part Models
10
1ku List Price
Starting From $4.13

Part Details

  • High Efficiency: Up to 95%
  • 3A Output Current
  • Low Quiescent Current: 64μA
  • Low RDS(ON) Internal Switch: 77mΩ
  • 2.25V to 5.5V Input Voltage Range
  • Programmable Frequency: 300kHz to 4MHz
  • ±2% Output Voltage Accuracy
  • 0.8V Reference Allows Low Output Voltage
  • Selectable Forced Continuous/Burst Mode® Operation with Adjustable Burst Clamp
  • Synchronizable Switching Frequency
  • Low Dropout Operation: 100% Duty Cycle
  • Power Good Output Voltage Monitor
  • Overtemperature Protected
  • Available in 16-Lead Exposed Pad TSSOP and QFN Packages
LTC3412A
3A, 4MHz, Monolithic Synchronous Step-Down Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3412
  • LTC3412A

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3412
  • LTC3412A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC652A

LTC3412AEFE Demo Board

Product Details

DC652A: Demo Board for the LTC3412A 3A, 4MHz, Monolithic Synchronous Step-Down Regulator.

DC652A
LTC3412AEFE Demo Board

Latest Discussions

No discussions on LTC3412A yet. Have something to say?

Start a Discussion on EngineerZone®