LTC2672
RECOMMENDED FOR NEW DESIGNSFive-Channel, Current Output DAC with Internal Reference and SPI
- Part Models
- 15
- 1ku List Price
- Starting From $16.81
Part Details
- Per channel programmable output current ranges: 300 mA, 200 mA, 100 mA, 50 mA, 25 mA, 12.5 mA, 6.25 mA, and 3.125 mA
- Flexible 2.1 V to VCC output supply voltages
- Flexible single- or dual-supply operation
- 0.6 V maximum dropout voltage guaranteed
- Separate voltage supply per output channel
- Internal switches to optional negative supply
- Full 12-bit and 16-bit resolution at all ranges
- Guaranteed operation −40°C to 125°C (H-grade)
- Precision internal reference or external reference
- Internal VREF temperature coefficient of 10 ppm/°C maximum (LFCSP) or 2.4 ppm/°C nominal (WLCSP)
- Analog multiplexer monitors voltages and currents
- A/B toggle via SPI or dedicated pin
- 1.71 V to VCC digital input and output supply voltage
- 32-lead lead frame chip scale package (LFCSP)
- 36-ball wafer level chip scale package (WLCSP)
The LTC2672 is a family of five-channel, 12-/16-bit current source, digital-to-analog converters (DACs) that provide five high compliance, current source outputs with guaranteed 0.6 V dropout at 200 mA. There are eight current ranges that are programmable per channel with full-scale outputs of up to 300 mA. The channels can be paralleled to allow either ultrafine adjustments of large currents or combined outputs of up to 1.5 A. A dedicated supply pin is provided for each output channel. Each channel can be operated from 2.1 V to VCC, and internal switches allow any output to be pulled to the optional negative supply. The LTC2672 includes a precision integrated 1.25 V reference (10 ppm/°C maximum (LFCSP) or 2.4 ppm/°C nominal (WLCSP)), with the option to use an external reference. The serial peripheral interface (SPI)-compatible, 3‑wire serial interface operates on logic levels as low as 1.71 V and at clock rates as high as 50 MHz.
Note that throughout this data sheet, multifunction pins, such as CS/LD, are referred to by the entire pin name or by a single function of the pin.
APPLICATIONS
- Tunable lasers
- Semiconductor optical amplifier biasing
- Resistive heaters
- Current mode biasing
Documentation
Data Sheet 2
User Guide 1
Technical Articles 1
Device Drivers 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2672-16DICE#6AM | CHIPS OR DIE | ||
LTC2672CUH-12#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672CUH-12#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672CUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672CUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672HCB-12#TRPBF | 36-ball WLCSP (3.530 mm x 3.479 mm x 0.600 mm) | ||
LTC2672HCB-16#TRPBF | 36-ball WLCSP (3.530 mm x 3.479 mm x 0.600 mm) | ||
LTC2672HUH-12#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672HUH-12#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672HUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672HUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672IUH-12#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672IUH-12#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672IUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2672IUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
LTC2672-16DICE#6AM | PRODUCTION | |
LTC2672CUH-12#PBF | PRODUCTION | |
LTC2672CUH-12#TRPBF | PRODUCTION | |
LTC2672CUH-16#PBF | PRODUCTION | |
LTC2672CUH-16#TRPBF | PRODUCTION | |
LTC2672HCB-12#TRPBF | PRODUCTION | |
LTC2672HCB-16#TRPBF | PRODUCTION | |
LTC2672HUH-12#PBF | PRODUCTION | |
LTC2672HUH-12#TRPBF | PRODUCTION | |
LTC2672HUH-16#PBF | PRODUCTION | |
LTC2672HUH-16#TRPBF | PRODUCTION | |
LTC2672IUH-12#PBF | PRODUCTION | |
LTC2672IUH-12#TRPBF | PRODUCTION | |
LTC2672IUH-16#PBF | PRODUCTION | |
LTC2672IUH-16#TRPBF | PRODUCTION | |
Feb 3, 2025 - 25_0004 LTC2672 Data Sheet Specification Change |
||
LTC2672CUH-12#PBF | PRODUCTION | |
LTC2672CUH-12#TRPBF | PRODUCTION | |
LTC2672CUH-16#PBF | PRODUCTION | |
LTC2672CUH-16#TRPBF | PRODUCTION | |
LTC2672HCB-16#TRPBF | PRODUCTION | |
LTC2672HUH-12#PBF | PRODUCTION | |
LTC2672HUH-12#TRPBF | PRODUCTION | |
LTC2672HUH-16#PBF | PRODUCTION | |
LTC2672HUH-16#TRPBF | PRODUCTION | |
LTC2672IUH-12#PBF | PRODUCTION | |
LTC2672IUH-12#TRPBF | PRODUCTION | |
LTC2672IUH-16#PBF | PRODUCTION | |
LTC2672IUH-16#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 1
Device Drivers 2
Evaluation Software 1
Can't find the software or driver you need?