LTC2662
RECOMMENDED FOR NEW DESIGNSFive-Channel, 300mA Current-Source-Output 16-/12-Bit SoftSpan DACs
- Part Models
- 14
- 1ku List Price
- Starting From $15.28
Part Details
- Per-Channel Programmable Output Ranges:
300mA, 200mA, 100mA, 50mA, 25mA, 12.5mA,6.25mA and 3.125mA - Flexible 2.85V to 33V Supply Voltage
- 1V Dropout Guaranteed
- Separate Voltage Supply per Output Channel
- Internal Switches to Optional Negative Supply
- Full 16-/12-Bit Resolution at All Ranges
- Guaranteed Operation –40°C to 125°C
- Precision (10ppm/°C Max) Internal Reference or External Reference Input
- Analog Mux Monitors Voltages and Currents
- A/B Toggle via SPI or Dedicated Pin
- 1.8V to 5V SPI Serial Interface
- 5mm × 5mm 32-Lead QFN Package
The LTC2662 is a family of five-channel, 16-/12-bit current-source digital-to-analog converters, providing five high-compliance current source outputs with guaranteed 1V dropout at 200mA. The part supports load voltages of up to 32V. There are eight current ranges, programmable per channel, with full-scale outputs of up to 300mA; and the channels can be paralleled to allow for ultrafine adjustments of large currents, or for combined outputs of up to 1.5A.
A dedicated supply pin is provided for every output channel. Each can be operated from 2.85V to 33V, and internal switches allow any output to be pulled to the optional negative supply.
The LTC2662 includes a precision integrated 1.25V reference (10ppm/°C maximum), with the option to use an external reference.
The SPI/Microwire-compatible 3-wire serial interface operates on logic levels as low as 1.71V at clock rates up to 50MHz.
Applications
- Tunable Lasers
- Semiconductor Optical Amplifiers
- Resistive Heaters
- Current Mode Biasing
- Proportional Solenoid Drive
Documentation
Data Sheet 2
Application Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2662-16DICE#6AJ | UNSAWN DIE/WAFER SALES | ||
LTC2662-16DWF#6AJ-ES | CHIPS OR DIE | ||
LTC2662CUH-12#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662CUH-12#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662CUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662CUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662HUH-12#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662HUH-12#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662HUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662HUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662IUH-12#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662IUH-12#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662IUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2662IUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 2, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
LTC2662-16DICE#6AJ | PRODUCTION | |
Jul 31, 2020 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
LTC2662CUH-12#PBF | PRODUCTION | |
LTC2662CUH-12#TRPBF | PRODUCTION | |
LTC2662CUH-16#PBF | PRODUCTION | |
LTC2662CUH-16#TRPBF | PRODUCTION | |
LTC2662HUH-12#PBF | PRODUCTION | |
LTC2662HUH-12#TRPBF | PRODUCTION | |
LTC2662HUH-16#PBF | PRODUCTION | |
LTC2662HUH-16#TRPBF | PRODUCTION | |
LTC2662IUH-12#PBF | PRODUCTION | |
LTC2662IUH-12#TRPBF | PRODUCTION | |
LTC2662IUH-16#PBF | PRODUCTION | |
LTC2662IUH-16#TRPBF | PRODUCTION | |
Apr 17, 2024 - 24_0052 LTC2662 Data Sheet Revision |
||
LTC2662HUH-12#PBF | PRODUCTION | |
LTC2662HUH-12#TRPBF | PRODUCTION | |
LTC2662HUH-16#PBF | PRODUCTION | |
LTC2662HUH-16#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?