LTC2281

PRODUCTION

Dual 10-Bit, 125Msps Low Power 3V ADC

Part Models
4
1ku List Price
Starting From $23.24

Part Details

  • Integrated Dual 10-Bit ADCs
  • Sample Rate: 125Msps
  • Single 3V Supply (2.85V to 3.4V)
  • Low Power: 790mW
  • 61.6dB SNR, 85dB SFDR
  • 110dB Channel Isolation at 100MHz
  • Flexible Input: 1VP-P to 2VP-P Range
  • 640MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 125Msps: LTC2283 (12-Bit), LTC2281 (10-Bit)
    • 105Msps: LTC2282 (12-Bit), LTC2280 (10-Bit)
    • 80Msps: LTC2294 (12-Bit), LTC2289 (10-Bit)
    • 65Msps: LTC2293 (12-Bit), LTC2288 (10-Bit)
    • 40Msps: LTC2292 (12-Bit), LTC2287 (10-Bit)
  • 64-Pin (9mm × 9mm) QFN Package
LTC2281
Dual 10-Bit, 125Msps Low Power 3V ADC
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6420-20 LAST TIME BUY Dual Matched 1.8GHz Differential Amplifiers/ADC Drivers
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Signal Chain µModule Receivers 1
LTM9002 NOT RECOMMENDED FOR NEW DESIGNS 14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1098A-A

LTC2281IUP | Dual HSADC, VDD = +3V, 125Msps 10-Bit 1MHz < Ain < 70MHz, (req. DC890)

Product Details

DC1098A-A: Demo Board for LTC2281 Dual 10-Bit, 125Msps Low Power 3V ADC

eval board
DC1098A-D

LTC2281IUP | Dual HSADC, VDD = +3V, 125Msps 10-Bit 70MHz < Ain < 140MHz, (requires DC890)

Product Details

DC1098A-D: Demo Board for LTC2281 Dual 10-Bit, 125Msps Low Power 3V ADC


 


DC1098A-A
LTC2281IUP | Dual HSADC, VDD = +3V, 125Msps 10-Bit 1MHz < Ain < 70MHz, (req. DC890)
DC1098A-D
LTC2281IUP | Dual HSADC, VDD = +3V, 125Msps 10-Bit 70MHz < Ain < 140MHz, (requires DC890)

Latest Discussions

No discussions on LTC2281 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed