LTC2050HV

RECOMMENDED FOR NEW DESIGNS

High Voltage Zero-Drift Operational Amplifier in SOT-23 with Extended Temperature Range

Part Models
19
1ku List Price
Starting From $1.57

Part Details

  • Maximum Offset Voltage of 3µV
  • Maximum Offset Voltage Drift of 30nV/°C
  • Noise: 1.5µVP-P (0.01Hz to 10Hz Typ)
  • Voltage Gain: 140dB (Typ)
  • PSRR: 130dB (Typ)
  • CMRR: 130dB (Typ)
  • Supply Current: 0.8mA (Typ)
  • Supply Operation
    • LTC2050: 2.7V to 6V
    • LTC2050HV: 2.7V to ±5.5V
    • LTC2050HVMP: 4.5V to ±5.5V
  • Extended Common Mode Input Range
  • Output Swings Rail-to-Rail
  • Input Overload Recovery Time: 2ms (Typ)
  • Operating Temperature Range
    • LTC2050: –40°C to 125°C
    • LTC2050HVMP: –55°C to 150°C
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
  • AEC-Q100 Qualified for Automotive Applications
LTC2050HV
High Voltage Zero-Drift Operational Amplifier in SOT-23 with Extended Temperature Range
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Zero-Drift Op Amps 1
LTC2054 PRODUCTION Single Micropower Zero-Drift Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed