LT8349

RECOMMENDED FOR NEW DESIGNS

8V, 12A, 2-Phase Low IQ Synchronous Boost Converter

Part Models
1
1ku List Price
Starting From $1.59
Viewing:

Part Details

  • Input Voltage Range: 2.5V to 5.5V 
  • Output Voltage Programmable Up to 8V
  • 2-Phase Operation Reduces Required Input and Output Capacitance and Power Supply Induced Noise
  • Synchronous Operation for High Efficiency and Reduced Heat Dissipation
  • Stage SheddingTM and Optional Burst Mode® Operation for High Efficiency at Light Load
  • Low VIN Pin Quiescent Current:
    • 0.5µA in Shutdown 
    • 15µA in Burst Mode Operation
  • Integrated 8V/6A Synchronous Power Switches
  • Adjustable and Synchronizable: 300kHz to 4MHz
  • Burst Mode or Forced Continuous Operation at Light Load
  • Accurate 1V Enable Pin Threshold
  • Small 1.9mm x 2.6mm WLCSP Package
LT8349
8V, 12A, 2-Phase Low IQ Synchronous Boost Converter
LT8349 Typical Application LT8349 Efficiency Curve LT8349 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-LT8349-BZ

Evaluates: LT8349 in 6V Output Voltage Application

Features and Benefits

  • Input Voltage Range: 2.5V to 4.5V
  • 6V Output Voltage
  • Up to 5A Load Current at 4.5V input voltage
  • 2MHz (per phase) Switching Frequency
  • High 97.1% Efficiency (VIN = 4.5V, IOUT = 1A)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable Mode of operation
  • Selectable Burst Mode Peak Current (IPK_BURST) levels for optimization of performance
  • External Frequency Synchronization
  • External Compensation
  • Overtemperature Protection
  • Proven Printed Circuit Board (PCB) Layout
  • Fully Assembled and Tested
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The EVAL-LT8349-BZ evaluation board provides a proven design to evaluate the LT8349, 2-Phase low IQ, synchronous boost converter. The application circuit is configured to demonstrate optimum performance and component size. Using the board layout example, optimized for conducted, radiated EMI, and thermal performance, will help ensure the designer sees similar performance in their system.

The evaluation board is configured to run at 2MHz per phase with a 6V output voltage from an input voltage range of 2.5V to 4.5V and deliver up to 5A load current when VIN is 4.5V.

The evaluation board features an adjustable input undervoltage-lockout, external clock synchronization, thermal shutdown, selectable mode of operation and selectable Burst Mode peak current.

The LT8349 converter data sheet provides a complete description of the part that should be read in conjunction with this user guide before operating the evaluation board.

EVAL-LT8349-BZ
Evaluates: LT8349 in 6V Output Voltage Application
EVAL-LT8349-BZ Board Photo Angle View EVAL-LT8349-BZ Board Photo Top View EVAL-LT8349-BZ Board Photo Bottom View

Latest Discussions

No discussions on lt8349 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed