LT83205

RECOMMENDED FOR NEW DESIGNS

18V, 5A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference

Part Models
2
1ku List Price
Starting From $2.60
Viewing:

Part Details

  • Silent Switcher® 3 Architecture
    • Ultra-Low RMS Noise (10Hz to 100kHz): 4μVRMS
    • Ultra-Low Spot Noise: 4nV/√Hz at 10kHz
    • Ultra-Low EMI Emissions
  • Ultra-Fast Transient Response
    • <1μs Transient Recovery Time
  • High Efficiency at High Frequency
    • Up to 93% Efficiency at 2MHz, 12VIN to 3.3VOUT
    • Up to 90% Efficiency at 4MHz, 12VIN to 3.3VOUT
  • Input Voltage Range: 2.8V to 18V
  • Output Voltage Range: 0V to (VIN − 0.5V)
    • Unity Gain Configuration up to 13V Output
  • Maximum Continuous Output Current
    • LT83205: 5A
  • Fast Minimum Switch On-Time: 15ns
  • Adjustable and Synchronizable: 300kHz to 6MHz;
  • Precision Reference: ±0.7% Over Temperature with Remote Sense;
  • Supports Dynamic Output Voltage Control 
  • Pin Selectable Forced Continuous Mode or Pulse-Skipping Mode
  • Programmable Power Good 
  • Tiny 15-Lead 3mm × 2mm LFCSP Package;
  • Pin-to-Pin Compatible Family: LT83201 (1A), LT83203 (3A), LT83205 (5A)
LT83205
18V, 5A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference
LT83203/LT83205 Typical Application LT83203/LT83205 Efficiency LT83203/LT83205 Pin Configuration LT83205 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-LT83203-AZ/
EVAL-LT83205-AZ

18V, 3A/5A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference

Product Details

The EVAL-LT83203-AZ and EVAL-LT83205-AZ (abbreviated as EVAL-LT83203/5-AZ) demonstration boards are 18V, 3A, and 5A Silent Switcher® 3 step-down regulators with ultra-low noise, high efficiency, and power density, featuring the LT83203 and LT83205 (abbreviated as LT83203/5), respectively. The input voltage range of the EVAL-LT83203/5-AZ is 2.8V to 18V. The default demo board setting is 1V output with a maximum DC output current of 3A/5A. The LT83203/5 is a compact, ultra-low noise, ultra-low emission, high efficiency, high-speed synchronous monolithic step-down switching regulator. The uniquely designed combination of the ultra-low noise reference and third-generation Silent Switcher architecture enables the LT83203/5 to achieve excellent wideband noise performance. A minimum on-time of 15ns allows high VIN to low VOUT conversion at high frequency.

Please see the User Guide for the full description.

EVAL-LT83203-AZ/
EVAL-LT83205-AZ
18V, 3A/5A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference
EVAL-LT83203-AZ Board Photo Angle View EVAL-LT83203-AZ Board Photo Top View EVAL-LT83203-AZ Board Photo Bottom View EVAL-LT83205-AZ Board Photo Angle View EVAL-LT83205-AZ Board Photo Top View EVAL-LT83205-AZ Board Photo Bottom View

Latest Discussions

No discussions on LT83205 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed