LT7170/
LT7170-1

RECOMMENDED FOR NEW DESIGNS

20 A, 16 V, Single- or Dual-Phase, Silent Switcher Step-Down Regulators with Digital Power System Management

Part Models
4
1ku List Price
Starting From $7.95
Viewing:

Part Details

  • Silent Switcher® architecture: enables a compact, efficient, low EMI solution
  • PMBus/I2C serial interface
    • Telemetry read back includes VOUT, IOUT, VIN, die temperature, and faults
    • Programmable voltage, current limit, sequencing, soft start and stop, undervoltage and overvoltage, phase, frequency (up to 4 MHz), and loop compensation
    • Integrated three times programmable NVM
  • Key parameters selectable by resistor
  • VOUT set point range: 0.4 V to 5.5 V
  • VOUT accuracy: ±0.25%, 0.6 V ≤ VOUT ≤ 1.375 V
  • Differential remote VOUT sense
  • Fast transient response
  • Wide VIN supply range: down to 2.9 V or 1.5 V with EXTVCC
  • Programmable and synchronizable: 400 kHz to 4 MHz
  • 24-lead (3.5 mm × 4 mm) LQFN package
LT7170/
LT7170-1
20 A, 16 V, Single- or Dual-Phase, Silent Switcher Step-Down Regulators with Digital Power System Management
LT7170/LT7170-1 Typical Application LT7170/LT7170-1 Performance Graph LT7170/LT7170-1 Pin Configuration LT7170/LT7170-1 Functional Block Diagram LT7170/LT7170-1 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT7170
  • LT7170-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LT7170-1-AZ

20A, 16V Dual-Phase Silent Switcher Step-Down Regulator with Digital Power System Management

Product Details

Evaluation kit EVAL-LT7170-1-AZ is a dual-phase single-output monolithic DC/DC synchronous step-down regulator with a 2.9V or 1.5V with EXTVCC to 16V input range featuring LT®7170-1. The output can supply 20A continuous load current. The Silent Switcher® regulator structure is incorporated into the LT7170-1 to minimize EMI and reduce PCB layout sensitivity. It also integrates digital power system management functionality, allowing for programmability and telemetry with a PMBus/I2C compliant serial interface. Refer to the LT7170-1 data sheet for more detailed information.

The EVAL-LT7170-1-AZ evaluation board is designed for 1.0V output with a switching frequency set at 1MHz. The controlled on-time valley current-mode control with 25ns typical minimum on-time enables a high switching frequency at a low output voltage with excellent transient response in a small overall solution size. The EVAL-LT7170-1-AZ has EMI filters installed for improved conducted and radiated EMI performances, which are shown in Figure 5. The red lines in Figure 5 are CISPR32 limit for industrial application requirement. The figure shows that the circuit passes the test with a wide margin.

The EVAL-LT7170-1-AZ powers up to default settings and produces power based on the NVM configuration without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the power system management features of the part, download the GUI software LTpowerPlay® onto the PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly, and store the configuration in NVM, view telemetry of voltage, current, temperature, and fault status. The NVM can be programmed up to three times.

eval board
EVAL-LT7170-AZ

20A, 16V Single-Phase Silent Switcher Step-Down Regulator with Digital Power System Management

Product Details

Evaluation kit EVAL-LT7170-AZ is a single-phase monolithic DC/DC synchronous step-down regulator with a 2.9V or 1.5V with EXTVCC to 16V input range featuring LT®7170. The output can supply up to 20A continuous load current. The Silent Switcher® regulator structure is incorporated into the LT7170 to minimize EMI and reduce PCB layout sensitivity. It also integrates digital power system management functionality, allowing for programmability and telemetry with a PMBus/I2C compliant serial interface. Refer to the LT7170 data sheet for more detailed information.

The EVAL-LT7170-AZ evaluation board is designed for 1.0V output with a switching frequency set at 1MHz. The controlled on-time valley current-mode control with 25ns typical minimum on-time enables a high switching frequency at a low output voltage with excellent transient response in a small overall solution size.

The EVAL-LT7170-AZ has EMI filters installed for improved conducted and radiated EMI performances, which are shown in Figure 5. The red lines in Figure 5 are the CISPR32 limit for industrial application requirement. The figure shows that the circuit passes the test with a wide margin.

The EVAL-LT7170-AZ powers up to default settings and produces power based on the NVM configuration without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the power system management features of the part, download the GUI software LTpowerPlay® onto the PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly, and store the configuration in NVM, view telemetry of voltage, current, temperature, and fault status. The NVM can be programmed up to three times.

EVAL-LT7170-1-AZ
20A, 16V Dual-Phase Silent Switcher Step-Down Regulator with Digital Power System Management
EVAL-LT7171-1-AZ Board Photos Angle View EVAL-LT7171-1-AZ Board Photos Bottom View EVAL-LT7171-1-AZ Board Photos Top View
EVAL-LT7170-AZ
20A, 16V Single-Phase Silent Switcher Step-Down Regulator with Digital Power System Management
EVAL-LT7170-AZ Board Photo Angle View EVAL-LT7170-AZ Board Photo Bottom View EVAL-LT7170-AZ Board Photo Top View

Latest Discussions

Recently Viewed