LT6118

RECOMMENDED FOR NEW DESIGNS

Current Sense Amplifier, Reference and Comparator with POR

Part Details

  • Current Sense Amplifier
    • Fast Step Response: 500ns
    • Low Offset Voltage: 200μV Maximum
    • Low Gain Error: 0.2% Maximum
  • Internal 400mV Precision Reference
  • Internal Comparator
    • Power-On Reset Capability
    • Fast Response Time: 500ns
    • Total Threshold Error: ±1.25% Maximum
  • Wide Supply Range: 2.7V to 60V
  • Supply Current: 450μA
  • Specified for –40°C to 125°C Temperature Range
  • Available in 8-Lead MSOP and 8-Lead (2mm × 3mm) DFN Packages
LT6118
Current Sense Amplifier, Reference and Comparator with POR
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6118
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2193A

LT6118 Demo Board | High Side Current Sense Amplifier with Reference and Comparator with POR Capability

Product Details

Demonstration circuit 2193A features the LT6118, a high side current sense amplifier with a comparator and a 400mV reference.


The demo board circuit amplifies the voltage across an onboard current sense resistor, to provide a precision unipolar voltage output that is proportional to the sensed current. The board has one on-board latching comparator and an integrated 400mV reference that sets the threshold for the comparator.


 


DC2193A
LT6118 Demo Board | High Side Current Sense Amplifier with Reference and Comparator with POR Capability

Latest Discussions