LT1006

PRODUCTION

Precision, Single Supply Op Amp

Part Models
3
1ku List Price
Starting From $2.08

Part Details

  • Single Supply Operation
    • Input Voltage Range Extends to Ground
    • Output Swings to Ground while Sinking Current
  • Guaranteed Offset Voltage: 50µV Max
  • Guaranteed Low Drift: 1.3µV/°C Max
  • Guaranteed Offset Current: 0.5nA Max
  • Guaranteed High Gain
    • 5mA Load Current: 1.5 Million Min
    • 17mA Load Current: 0.8 Million Min
  • Guaranteed Low Supply Current: 520µA Max
  • Supply Current can be Reduced by a Factor of 4
  • Low Voltage Noise, 0.1Hz to 10Hz: 0.55µVP-P
    •  Low Current Noise—Better than OP-07: 0.07pA/√Hz at 10Hz
  • High Input Impedance: 250MΩ Min
  • Minimum Supply Voltage: 2.7V Min
LT1006
Precision, Single Supply Op Amp
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 23

Design Note 15

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed