Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC920

RECOMMENDED FOR NEW DESIGNS

Active Bias Controller SMT

Part Models
2
1ku List Price
price unavailable

Part Details

  • Single Positive Voltage Supply (5V to 16.5V)
  • Adjustable Drain Voltage 3V to 15V
  • Adjustable Drain Current up to 500mA
  • Internal Negative Voltage Generator
  • Active Bias Current Regulation
  • Stable Bias Current Over Temperature and Process Variation and Aging
  • Short Circuit Protection (Power Foldback)
  • Adjustable Over/Under-Current Alarm
  • Adjustable Low Vdd Voltage Alarm
  • Automated Power-up Sequencing
  • Enable Input for Active Bias Control
  • Trigger-out Output for Daisy Chain Power-Up and Power-Down Sequencing
HMC920
Active Bias Controller SMT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

HMC920 Configuration Calculator

Open Tool

Evaluation Kits

EVAL-HMC920LP5E
HMC920LP5E Evaluation Board

Latest Discussions

Recently Viewed