
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC907APM5E
PRODUCTIONGaAs pHEMT MMIC Power Amplifier 0.2 - 22 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- High P1dB Output Power: +28 dBm
- High Gain: 14 dB
- High Output IP3: +40 dBm
- Single Supply: +10 V @ 350 mA
- 50 Ω Matched Input/Output
- 32 Lead 5x5 mm SMT Package: 25 mm2
The HMC907APM5E is a GaAs MMIC pHEMT Distributed Power Amplifier which operates between 0.2 and 22 GHz. This self-biased power amplifier provides 14 dB of gain, +40 dBm output IP3 and +28 dBm of output power at 1 dB gain compression while requiring only 350 mA from a +10 V supply. Gain flatness is excellent at ±0.7 dB from 0.2 to 22 GHz making the HMC907APM5E ideal for EW, ECM, Radar and test equipment applications. The HMC907APM5E amplifier I/Os are internally matched to 50 Ω facilitating integration into Mutli-Chip-Modules (MCMs) and is packaged in a leadless QFN 5x5 mm surface mount package, and requires no external matching components.
Applications
- Test instrumentation
- Military & space
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC907APM5E | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
HMC907APM5ETR | 32-Lead LFCSP (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 19, 2021 - 20_0308 Epoxy Change at ASE Chungli Branch for PM5E and ACGZN Packages |
||
HMC907APM5E | PRODUCTION | |
HMC907APM5ETR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool