HMC863ALC4
RECOMMENDED FOR NEW DESIGNSGaAs pHEMT MMIC 1/2 Watt Power Amplifier, 24 - 29.5 GHz
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- High P1dB output power: +27 dBm
- High Psat output power: +28.5 dBm
- High gain: 24 dB
- High output IP3: +38.5 dBm
- Supply voltage: +5.5 V @ 350 mA
- No external matching required
- 24 lead 4x4 mm SMT package: 16 mm2
The HMC863ALC4 is a three stage GaAs pHEMT MMIC 1/2 Watt Power Amplifier which operates between 24 and 29.5 GHz. The HMC863ALC4 provides 24 dB of gain, +28.5 dBm of saturated output power and 22.5% PAE from a +5.5V supply. High output IP3 makes the HMC863ALC4 ideal for point-to-point and point-to-multi-point radio systems as well as VSAT applications. The RF I/Os are DC blocked and matched to 50 Ohms for ease of integration into higher level assemblies. The HMC863ALC4 can be operated over a Vdd range of +4.0 to +6.0V.
Applications
- Point-to-point radios
- Point-to-multi-point radios
- VSAT
- Military & space
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC863ALC4 | 24-Lead LCC (4 x 4mm) | ||
HMC863ALC4TR | 24-Lead LCC (4 x 4mm) | ||
HMC863ALC4TR-R5 | 24-Lead LCC (4 x 4mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open Tool