
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC8412
RECOMMENDED FOR NEW DESIGNSLow Noise Amplifier, 0.4 GHz to 11 GHz
- Part Models
- 6
- 1ku List Price
- Starting From $41.93
Part Details
- Low noise figure: 1.4 dB typical
- Single positive supply (self biased)
- High gain: ≤15.5 dB typical
- High OIP3: ≤33 dBm typical
- RoHS-compliant, 2 mm × 2 mm, 6-lead LFCSP
- Download the HMC8412TCPZ-EP data sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- 1 assembly/test site
- 1 fabrication site
- Product change notification
- Qualification data available on request
- V62/21602 DSCC Drawing Number
The HMC8412 is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise wideband amplifier that operates from 0.4 GHz to 11 GHz.
The HMC8412 provides a typical gain of 15.5 dB, a 1.4 dB typical noise figure, and a typical output third-order intercept (OIP3) of ≤33 dBm, requiring only 60 mA from a 5 V drain supply voltage. The saturated output power (PSAT) of ≤20.5 dBm typical enables the low noise amplifier (LNA) to function as a local oscillator (LO) driver for many Analog Devices, Inc., balanced, inphase and quadrature (I/Q) or image rejection mixers.
The HMC8412 also features inputs and outputs that are internally matched to 50 Ω, making the device ideal for surface-mount technology (SMT)-based, high capacity microwave radio applications.
The HMC8412 is housed in an RoHS-compliant, 2 mm × 2 mm, 6-lead LFCSP.
Applications
- Test instrumentation
- Telecommunications
- Military radar and communication
- Electronic warfare
- Aerospace
Documentation
Data Sheet 4
User Guide 1
Application Note 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8412CHIPS | CHIPS OR DIE | ||
HMC8412CHIPS-SX | CHIPS OR DIE | ||
HMC8412LP2FE | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8412LP2FETR | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8412TCPZ-EP-PT | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8412TCPZ-EP-R7 | 6-Lead LFCSP (2mm x 2mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 28, 2023 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
HMC8412CHIPS | PRODUCTION | |
HMC8412CHIPS-SX | PRODUCTION | |
HMC8412LP2FE | PRODUCTION | |
HMC8412LP2FETR | PRODUCTION | |
HMC8412TCPZ-EP-PT | PRODUCTION | |
HMC8412TCPZ-EP-R7 | PRODUCTION | |
Feb 6, 2024 - 24_0006 HMC8412 Data Sheet Revision |
||
HMC8412TCPZ-EP-PT | PRODUCTION | |
HMC8412TCPZ-EP-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.