
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC8411
RECOMMENDED FOR NEW DESIGNSLow Noise Amplifier, 0.01 GHz to 10 GHz
- Part Models
- 4
- 1ku List Price
- Starting From $41.12
Part Details
- Low noise figure: 1.7 dB typical
- Single positive supply (self biased)
- High gain: 15.5 dB typical
- High OIP3: 34 dBm typical
- 6-lead, 2 mm × 2 mm LFCSP
HMC8411TCPZ-EP Supports defense and aerospace applications (AQEC standard)
- Download the HMC8411TCPZ-EP data sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- 1 assembly/test site
- 1 fabrication site
- Product change notification
- Qualification data available on request
- V62/19617 DSCC Drawing Number
The HMC8411LP2FE is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise wideband amplifier that operates from 0.01 GHz to 10 GHz.
The HMC8411LP2FE provides a typical gain of 15.5 dB, a 1.7 dB typical noise figure, and a typical output third-order intercept (OIP3) of 34 dBm, requiring only 55 mA from a 5 V supply voltage. The saturated output power (PSAT) of 19.5 dBm typical enables the low noise amplifier (LNA) to function as a local oscillator (LO) driver for many of Analog Devices, Inc., balanced, in-phase/quadrature (I/Q), or image rejection mixers.
The HMC8411LP2FE also features inputs and outputs that are internally matched to 50 Ω, making the device ideal for surface-mounted technology (SMT)-based, high capacity microwave radio applications.
The HMC8411LP2FE is housed in a RoHS-compliant, 2 mm × 2 mm, 6-lead LFCSP.
Multifunction pin names may be referenced by their relevant function only.
Applications
- Test instrumentation
- Military communications
Documentation
Data Sheet 3
Application Note 3
Technical Articles 1
Product Selection Guide 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8411LP2FE | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8411LP2FETR | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8411TCPZ-EP-PT | 6-Lead LFCSP (2mm x 2mm) | ||
HMC8411TCPZ-EP-R7 | 6-Lead LFCSP (2mm x 2mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 28, 2023 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
HMC8411LP2FE | PRODUCTION | |
HMC8411LP2FETR | PRODUCTION | |
HMC8411TCPZ-EP-PT | PRODUCTION | |
HMC8411TCPZ-EP-R7 | PRODUCTION | |
Sep 7, 2022 - 22_0214 HMC8411 Data Sheet Revision |
||
HMC8411LP2FE | PRODUCTION | |
HMC8411LP2FETR | PRODUCTION | |
HMC8411TCPZ-EP-PT | PRODUCTION | |
HMC8411TCPZ-EP-R7 | PRODUCTION | |
Feb 19, 2021 - 20_0367 HMC8410/HMC8411 Data Sheet Revision |
||
HMC8411LP2FE | PRODUCTION | |
HMC8411LP2FETR | PRODUCTION | |
HMC8411TCPZ-EP-PT | PRODUCTION | |
HMC8411TCPZ-EP-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open Tool