HMC8142

RECOMMENDED FOR NEW DESIGNS

81 GHz to 86 GHz, E-Band Power Amplifier with Power Detector

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Gain: 21 dB typical
  • Output power for 1 dB compression (P1dB): 25 dBm typical 
  • Saturated output power (PSAT): 26 dBm typical
  • Output third-order intercept (OIP3): 29 dBm typical
  • Input return loss: 12 dB typical 
  • Output return loss: 8 dB typical
  • DC supply: 4 V at 450 mA 
  • No external matching required 
  • Die size: 3.039 mm × 1.999 mm × 0.05 mm
HMC8142
81 GHz to 86 GHz, E-Band Power Amplifier with Power Detector
HMC8142 Functional Block Diagram HMC8142 Pin Configuration HMC8142 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on hmc8142 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed