
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC7950
RECOMMENDED FOR NEW DESIGNS2 GHz to 28 GHz, GaAs pHEMT MMIC Low Noise Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Output power for 1 dB compression (P1dB): 16 dBm typical
- Saturated output power (PSAT): 19.5 dBm typical
- Gain: 15 dB typical
- Noise figure: 2.0 dB typical
- Output third-order intercept (IP3): 26 dBm typical
- Supply voltage: 5 V at 64 mA
- 50 Ω matched input/output
The HMC7950 is a gallium arsenide (GaAs), pseudomorphic high electron mobility transistor (pHEMT), monolithic microwave integrated circuit (MMIC). The HMC7950 is a wideband low noise amplifier that operates between 2 GHz and 28 GHz. The amplifier typically provides 15 dB of gain, 2.0 dB of noise figure, 26 dBm of output IP3, and 16 dBm of output power for 1 dB gain compression, requiring 64 mA from a 5 V supply. The HMC7950 is self biased with only a single positive supply needed to achieve a drain current, IDD, of 64 mA. The HMC7950 also has a gain control option, VGG2. The HMC7950 amplifier input/outputs are internally matched to 50 Ω and dc blocked. It comes in a 6 mm × 6 mm, 16-terminal LCC SMT ceramic package that is easy to handle and assemble.
Applications
- Test instrumentation
- Military and space
Documentation
Data Sheet 1
Application Note 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC7950LS6 | 16-Lead LCC (6mm x 6mm x 1.32mm w/EP) | ||
HMC7950LS6TR | 16-Lead LCC (6mm x 6mm x 1.32mm w/EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 8, 2024 - 24_0201 HMC7950 Datasheet Limit Change |
||
HMC7950LS6 | PRODUCTION | |
HMC7950LS6TR | PRODUCTION | |
Jun 15, 2018 - 18_0101 Die Revision for HMC7950LS6 |
||
HMC7950LS6 | PRODUCTION | |
HMC7950LS6TR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool