HMC463LH250

PRODUCTION

GaAs pHEMT MMIC Low Noise AGC Amplifier, 2 - 20 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 50 Ohm Matched Input/Output
  • Hermetic SMT Package
  • Gain: 14 dB
  • Noise Figure: 2.5 dB @ Mid-Band
  • P1dB Output Power: +18 dBm @ Mid-Band
  • Supply Voltage: +5V @ 60mA
  • Screening to MIL-PRF-38535 (Class B or S) Available
HMC463LH250
GaAs pHEMT MMIC Low Noise AGC Amplifier, 2 - 20 GHz
HMC463LH250_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC463LH250
HMC463LH250 Evaluation Board

Latest Discussions

Recently Viewed