Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC454

RECOMMENDED FOR NEW DESIGNS

½ Watt High IP3 Amplifier SMT, 0.4 - 2.5 GHz

Part Details

  • Output IP3: +40 to +42 dBm
  • Gain: 12.5 dB @ 2150 MHz
  • 50% PAE @ +28 dBm Pout
  • +17.5 dBm W-CDMA
    Channel Power@ -45 dBc ACP
  • Single +5V Supply
  • Industry Standard SOT89 Package
  • Included in the HMC-DK002 Designer’s Kit
HMC454
½ Watt High IP3 Amplifier SMT, 0.4 - 2.5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC454ST89
HMC454ST89 Evaluation Board

Latest Discussions

Recently Viewed