HMC450
RECOMMENDED FOR NEW DESIGNSPower Amplifier SMT, 0.8 - 1.0 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Gain: 26 dB
- 32% PAE @ 28.5 dBm Output Power
- +40 dBm Output IP3
- Integrated Power Control (Vpd)
- Included in the HMC-DK002 Designer’s Kit
The HMC450QS16G(E) is a high efficiency GaAs InGaP HBT Medium Power MMIC amplifier operating between 800 and 1000 MHz. The amplifier is packaged in a low cost, surface mount 16 lead package and offers the same pinout and functionality as the higher band HMC413QS16G 1.6 - 2.3 GHz PA. With a minimum of external components, the amplifier provides 26 dB of gain, +40 dBm OIP3 and +28.5 dBm of saturated power from a +5V supply voltage. The integrated power control (Vpd) can be used for full power down or RF output power/current control. The combination of high gain and high output IP3 make the HMC450QS16G(E) an ideal linear driver for Cellular, PCS & 3G applications.
Applications
- GSM, GPRS, & Edge
- CDMA & WCDMA
- Base Stations & Repeaters
Documentation
Data Sheet 1
Application Note 2
Product Selection Guide 1
Quality Documentation 3
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC450QS16GE | 16 ld QSOP_EP | ||
HMC450QS16GETR | 16 ld QSOP_EP |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool