
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC408
RECOMMENDED FOR NEW DESIGNS1 Watt Power Amplifier SMT, 5.1 - 5.9 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Gain: 20 dB
- Saturated Power:
+32.5 dBm @ 27% PAE - Single Supply Voltage: +5V
- Power Down Capability
- 3x3 mm Leadless SMT Package
The HMC408LP3(E) is a 5.1 - 5.9 GHz high efficiency GaAs InGaP Heterojunction Bipolar Transistor (HBT) Power Amplifier MMIC which offers +30 dBm P1dB. The amplifier provides 20 dB of gain, +32.5 dBm of saturated power, and 27% PAE from a +5V supply voltage. The input is internally matched to 50 Ohms while the output requires a minimum of external components. Vpd can be used for full power down or RF output power/current control. The amplifier is packaged in a low cost, 3x3 mm leadless surface mount package with an exposed base for improved RF and thermal performance.
Applications
- 802.11a & HiperLAN WLAN
- UNII & Pt-to-Pt / Multi-Point Radios
- Access Point Radios
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
Quality Documentation 4
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC408LP3E | 16-Lead QFN (3mm x 3mm w/ EP) | ||
HMC408LP3ETR | 16-Lead QFN (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 19, 2022 - 22_0048 Addition of ASE Korea as an Alternate Assembly Site for Select LFCSP Products |
||
HMC408LP3E | PRODUCTION | |
HMC408LP3ETR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool