
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC407
RECOMMENDED FOR NEW DESIGNSGaAs InGaP HBT MMIC Power Amplifier, 5 - 7 GHz
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- Gain: 15 dB
- Saturated Power: +29 dBm
- 28% PAE
- Supply Voltage: +5V
- Power Down Capability
- No External Matching Required
The HMC407MS8G & HMC407MS8GE are high efficiency GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC Power amplifiers which operate between 5 and 7 GHz. The amplifier requires no external matching to achieve operation and is thus truly 50 Ohm matched at input and output. The amplifier is packaged in a low cost, surface mount 8 leaded package with an exposed base for improved RF and thermal performance. The amplifier provides 15 dB of gain, +29 dBm of saturated power at 28% PAE from a +5V supply voltage. Power down capability is available to conserve current consumption when the amplifier is not in use.
Applications
- UNII
- HiperLAN
Documentation
Data Sheet 1
Application Note 3
Quality Documentation 4
Product Selection Guide 1
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC407MS8G | 8-Lead MSOP w/ EP | ||
HMC407MS8GE | 8-Lead MSOP w/ EP | ||
HMC407MS8GETR | 8-Lead MSOP w/ EP | ||
HMC407MS8GTR | 8-Lead MSOP w/ EP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 6, 2019 - 19_0063 Assembly Site Transfer of Select MSOP and SOIC_N E-pad Devices to Carsem Malaysia |
||
HMC407MS8G | PRODUCTION | |
HMC407MS8GE | PRODUCTION | |
HMC407MS8GETR | PRODUCTION | |
HMC407MS8GTR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool