
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC3653
RECOMMENDED FOR NEW DESIGNSHBT Gain Block MMIC Amplifier, 7 - 15 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- High Output IP 3: +28 dBm
- Single Positive Supply: +5V
- Low Noise Figure: 4.0 dB
- 12 Lead 3×3 mm SM T Package: 9mm2;
The HMC3653LP 3BE is a HBT Gain Block MMI C amplifier covering 7 GHz to 15 GHz and packaged in a 3x3 mm plastic QFN SM T package. This versatile amplifier can be used as a cascadable IF or RF gain stage in 50 Ohm applications. The HMC3653LP 3BE delivers 15 dB gain, and +15 dBm output P1dB with only 4 dB noise figure.
Applications
- Point-to-Point Radios
- Point-to-Multipoint Radios
- VSAT
- LO Driver for HMC Mixers
- Military EW & ECM
Documentation
Data Sheet 1
Application Note 2
Product Selection Guide 1
Quality Documentation 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC3653LP3BE | 12-Lead LFCSP (3mm x 3mm x 0.85mm w/ EP) | ||
HMC3653LP3BETR | 12-Lead LFCSP (3mm x 3mm x 0.85mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool