HMC326
RECOMMENDED FOR NEW DESIGNSGaAs InGaP HBT Driver Amplifier SMT, 3.0 - 4.5 GHz
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- Psat Output Power: +26 dBm
- > 40% PAE
- Output IP3: +36 dBm
- High Gain: 21 dB
- Vs: +5V
- Ultra Small Package: MSOP8G
The HMC326MS8G & HMC326MS8GE are high efficiency GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC driver amplifiers which operate between 3.0 and 4.5 GHz. The amplifier is packaged in a low cost, surface mount 8 leaded package with an exposed base for improved RF and thermal performance. The amplifier provides 21 dB of gain and +26 dBm of saturated power from a +5V supply voltage. Power down capability is available to conserve current consumption when the amplifier is not in use. Internal circuit matching was optimized to provide greater than 40% PAE.
Applications
- Microwave Radios
- Broadband Radio Systems
- Wireless Local Loop Driver Amplifier
Documentation
Data Sheet 1
Application Note 2
Quality Documentation 4
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC326MS8G | 8-Lead MSOP w/ EP | ||
HMC326MS8GE | 8-Lead MSOP w/ EP | ||
HMC326MS8GETR | 8-Lead MSOP w/ EP | ||
HMC326MS8GTR | 8-Lead MSOP w/ EP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 6, 2019 - 19_0063 Assembly Site Transfer of Select MSOP and SOIC_N E-pad Devices to Carsem Malaysia |
||
HMC326MS8G | PRODUCTION | |
HMC326MS8GE | PRODUCTION | |
HMC326MS8GETR | PRODUCTION | |
HMC326MS8GTR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool