HMC1114LP5DE
Obsolete10 W, GaN Power Amplifier, 2.7 GHz to 3.8 GHz
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- High saturated output power (PSAT): 41.5 dBm typical
- High small signal gain: 35 dB typical
- High power gain for saturated output power: 25.5 dB typical
- Bandwidth: 2.7 GHz to 3.8 GHz
- High power added efficiency (PAE): 54% typical
- High output IP3: 44 dBm typical
- Supply voltage: VDD = 28 V at 150 mA
- 32-lead, 5 mm × 5 mm LFCSP_CAV package
The HMC1114LP5DE is a gallium nitride (GaN), broadband power amplifier, delivering 10 W with more than 50% power added efficiency (PAE) across a bandwidth of 2.7 GHz to 3.8 GHz. The HMC1114LP5DE provides ±0.5 dB gain flatness.
The HMC1114LP5DE is ideal for pulsed or continuous wave (CW) applications such as wireless infrastructure, radar, public mobile radio, and general-purpose amplification.
The HMC1114LP5DE is housed in a compact LFCSP_CAV package.
Applications
- Extended battery operation for public mobile radios
- Power amplifier stage for wireless infrastructure
- Test and measurement equipment
- Commercial and military radars
- General-purpose transmitter amplification
Documentation
Data Sheet 1
Application Note 3
Video 4
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1114LP5DETR | 32-Lead LFCSP_CAV (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2018 - 18_0034 Discontinuance of Model Numbers: HMC1132LP5DE, HMC943ALP5DE, HMC1114LP5DE, HMC8500LP5DE and HMC1099LP5DE |
||
HMC1114LP5DETR | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
HMC1114PM5E | >10 W (42 dBm), 2.7 GHz to 3.8 GHz, GaN Power Amplifier |
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool