HMC1099PM5E
RECOMMENDED FOR NEW DESIGNS10 W (40 dBm), 0.01 GHz to 1.1 GHz, GaN Power Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- High small signal gain: 20 dB typical
- POUT: 41.5 dBm typical at PIN = 27 dBm
- High PAE: 60% typical at PIN = 27 dBm
- Instantaneous bandwidth: 0.01 GHz to 1.1 GHz across all frequencies
- Supply voltage: VDD = 28 V at a quiescent current of 100 mA
- Internal prematching
- Simple and compact external tuning for optimal performance
- 5 mm × 5 mm, 32-lead LFCSP
The HMC1099PM5E is a gallium nitride (GaN), broadband power amplifier delivering >10 W with up to 69% PAE across an instantaneous bandwidth of 0.01 GHz to 1.1 GHz, and with a ±0.5 dB typical gain flatness.
The HMC1099PM5E is ideal for pulsed or continuous wave (CW) applications, such as wireless infrastructure, radars, public mobile radios, and general-purpose amplification.
The HMC1099PM5E amplifier is externally tuned using low cost, surface-mount components and is available in a compact LFCSP package.
Multifunction pin names may be referenced by their relevant function only.
Applications
- Extended battery operation for public mobile radios
- Power amplifier stage for wireless infrastructures
- Test and measurement equipment
- Commercial and military radars
- General-purpose transmitter amplification
Documentation
Data Sheet 1
Application Note 3
Video 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1099PM5E | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
HMC1099PM5ETR | 32-Lead LFCSP (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 19, 2021 - 20_0308 Epoxy Change at ASE Chungli Branch for PM5E and ACGZN Packages |
||
HMC1099PM5E | PRODUCTION | |
HMC1099PM5ETR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool