Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1087F10

PRODUCTION

8 Watt GaN Flange Mount MMIC Power Amplifier, 2 - 20 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • High Psat: +38.5 dBm
  • Power Gain at Psat: +6.5 dB
  • High Output IP3: +43.5 dBm
  • Small Signal Gain: 11 dB
  • Supply Voltage: +28V @ 850 mA
  • 50 Ohm Matched Input/Output
  • 10-Lead Flange Package
HMC1087F10
8 Watt GaN Flange Mount MMIC Power Amplifier, 2 - 20 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC1087F10

HMC1087F10 Evaluation Board

Product Details

The HMC1087F10 evaluation board is a two layer PCB fabricated using 10 mil thick Arlon 25FR or Rogers 4350B copper clad. The PCB is mounted to a metal heat spreader which assists in providing thermal relief to the part as well as mechanical support to the PCB. Mounting holes allow for easy attachment to larger heat sinks for improved thermal management. The RF input and RF output traces have a 50 ohm characteristic impedance and the board is populated with components suitable for use over the entire Operating Temperature range of the part.

eval board
ADPULSERPLUSEBZ

Pulser Plus Reference Design for GaN PA Biasing and Sequencing

Features and Benefits

  • Complete Bias Control and Sequencing Solution for Pulsed GaN Radar Power Amplifiers
  • Pin Compatible with ADI's existing Pulser Board and with ADI's GaN Power Amplifier Evaluation Boards
  • Operation in Drain Pulsed Mode or Gate Pulsed Mode
  • Optional Crowbar Circuit for Fast Turn Off in Drain Pulsed Mode
  • Single 24 V to 50 V Power Supply with on-board Negative Gate Voltage Generation.
  • Drain Current Monitoring Circuit

Product Details

Pulser Plus is a reference design for biasing Gallium Nitride RF Power Amplifiers. It plugs directly into Analog Devices’ GaN PA evaluation boards such as ADPA1106 and ADPA1107. The only input signals required to control and operate the board are a power supply voltage between 24 V and 50V and a 0V/3V signal on the Drain Pulse Enable or Gate Pulse Enable digital inputs.

Pulser Plus was specifically designed to enable fast pulsing of GaN Radar Power Amplifiers. It can support RF pulses as short as 1us and with rise and fall times of less than 100 ns in both Drain Pulsed mode and Gate Pulsed Mode.

EVAL-HMC1087F10
HMC1087F10 Evaluation Board
ADPULSERPLUSEBZ
Pulser Plus Reference Design for GaN PA Biasing and Sequencing

Latest Discussions