
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC1049LP5E
PRODUCTIONGaAs pHEMT MMIC Low Noise Amplifier, 0.3 - 20 GHz
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Low noise figure: 1.8 dB
- P1dB output power: 14.5 dBm
- PSAT output power: 17.5 dBm
- High gain: 15 dB
- Output IP3: 29 dBm
- Supply voltage: VDD = 7 V at 70 mA
- 50 Ω matched input/output (I/O)
- 32-lead, 5 mm × 5 mm LFCSP package: 25 mm2
- Download HMC1049SCPZ-EP data sheet (pdf)
- Extended industrial temperature range: −55°C to +105°C
- Controlled manufacturing baseline
- 1 assembly/test site
- 1 fabrication site
- Product change notification
- Qualification data available on request
- V62/19611-01XE DSCC Drawing Number
The HMC1049LP5E is a GaAs MMIC low noise amplifier (LNA) that operates between 0.3 GHz and 20 GHz. This LNA provides 15 dB of small signal gain, 1.8 dB noise figure, and an IP3 output of 29 dBm, yet requires only 70 mA from a 7 V supply. The P1dB output power of 14.5 dBm enables the LNA to function as a local oscillator (LO) driver for balanced, I/Q, or image rejection mixers. VDD can also be applied to Pin 21, although Pin 21 requires a bias tee with VDD = 4 V. The HMC1049LP5E amplifier I/Os are internally matched to 50 Ω, and the device is supplied in a compact, leadless 5 mm × 5 mm LFCSP package.
Applications
- Test instrumentation
- High linearity microwave radios
- VSAT and SATCOM
- Military and space
Documentation
Data Sheet 2
Application Note 4
Product Selection Guide 1
Quality Documentation 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1049LP5E | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC1049LP5ETR | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC1049SCPZ-EP-R7 | 32-lead LFCSP (5mm x 5mm) |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool