This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7613
RECOMMENDED FOR NEW DESIGNSLow Power HDMI to LVDS Display Bridge
- Part Models
- 6
- 1ku List Price
- price unavailable
Part Details
- Single-input HDMI receiver with dual channel LVDS transmitter outputs
- HDMI receiver support
- 148.5 MHz maximum TMDS clock frequency
- High-bandwidth Digital Content Protection (HDCP) 1.4 support with internal HDCP keys
- Adaptive HDMI equalizer
- 5 V detect and hot plug assert for HDMI port
- Extended colorimetry, including sYCC601, Adobe RGB, Adobe YCC 601, xvYCC extended gamut color
- LVDS transmitters
- Dual channel 24-bit OpenLDI interface
- Supports 6-bit and 8-bit nonbalanced OpenLDI or 8-bit video electronics standards association (VESA) formats
- Audio support including high bit rate (HBR) and Direct Stream Digital (DSD)
- S/PDIF (IEC 60958-compatible) digital audio support
- Dedicated, flexible audio output port
- Dolby® TrueHD DTS-HD Master Audio™
- General
- Internal EDID RAM
- Integrated consumer electronics control (CEC) controller
- Standard identification (STDI) circuit
- Any to any, 3 × 3 color space conversion (CSC) matrix
- 100-ball, 9 mm × 9 mm CSP_BGA package
- Qualified for automotive applications
The ADV7613 is a high quality, low power, single-input HDMI to LVDS display bridge. It incorporates an HDMI capable receiver that supports up to 1080p, 60 Hz.
The HDMI port has dedicated 5 V detect and hot plug assert pins. The HDMI receiver also includes an integrated equalizer that ensures the robust operation of the interface with long cables.
The ADV7613 has an audio output port for the audio data extracted from the HDMI stream. HDMI audio formats include super audio CD (SACD) via Direct Stream Digital® (DSD) and HBR. The HDMI receiver has an advanced mute controller that prevents audible extraneous noise in the audio output.
The ADV7613 contains a component processor (CP) that processes the video signals from the HDMI receiver. It provides features such as contrast, brightness and saturation adjustments, STDI detection block, free run, and synchronization alignment controls.
The LVDS encoder can package data into 6-bit or 8-bit non-dc balanced OpenLDI mapping or 8-bit VESA mapping. The ADV7613 can output 24-bit OpenLDI data via dual-channel LVDS transmitters, up to a maximum resolution of 1080p, 60 Hz received at the input. The maximum output clock supported by a single LVDS output port is 92 MHz.
The ADV7613 is offered in an automotive grade and a consumer grade. The operating temperature range is −40°C to +85°C.
Fabricated in an advanced CMOS process, the ADV7613 is provided in a 9 mm × 9 mm, 100-ball CSP_BGA, RoHS-compliant package.
Applications
- Projectors
- Automotive infotainment headunits
- Automotive infotainment displays
- Digital signage
Documentation
Data Sheet 1
User Guide 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7613BBCZ | 100-Ball CSPBGA (9mm x 9mm x 1.25mm) | ||
ADV7613BBCZ-RL | 100-Ball CSPBGA (9mm x 9mm x 1.25mm) | ||
ADV7613WBBCZ | 100-Ball CSPBGA (9mm x 9mm x 1.25mm) | ||
ADV7613WBBCZ-P | 100-Ball CSPBGA (9mm x 9mm x 1.25mm) | ||
ADV7613WBBCZ-P-RL | 100-Ball CSPBGA (9mm x 9mm x 1.25mm) | ||
ADV7613WBBCZ-RL | 100-Ball CSPBGA (9mm x 9mm x 1.25mm) |
This is the most up-to-date revision of the Data Sheet.