ADV7281A

RECOMMENDED FOR NEW DESIGNS

10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs

Part Models
2
1ku List Price
Starting From $6.61

Part Details

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit ADC, 4× oversampling per channel for CVBS, Y/C, and YPrPb modes
  • 6 analog video input channels with an on-chip antialiasing filter
  • Video input support for CVBS (composite), S-Video (Y/C), and YPrPb (component)
  • Fully differential, pseudo differential, and single-ended CVBS video input support
  • NTSC/PAL/SECAM autodetection
  • STB diagnostics on 2 video inputs
  • Up to 4 V common-mode input range solution
  • Excellent common-mode noise rejection capabilities
  • 5-line adaptive 2D comb filter and CTI video enhancement
  • Integrated AGC with adaptive peak white mode
  • Fast switching capability
  • ACE
  • Downdither (8-bit to 6-bit)
  • Rovi copy protection detection
  • MIPI CSI-2 Tx output interface
  • Full featured VBI data slicer with WST support
  • Power-down mode available
  • 2-wire, I2C-compatible serial interface
  • Qualified for automotive applications
  • −40°C to +105°C temperature grade
  • 32-lead, 5 mm × 5 mm, RoHS compliant LFCSP
ADV7281A
10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADV7281A-M

ADV7281A-M Evaluation Board

Features and Benefits

  • Six video input ports capable of accepting any of the following formats: single-ended CVBS, differential CVBS, S-Video (Y/C), and component (YPbPr)
  • MIPI CSI-2 Tx output

Product Details

The EVAL-ADV7281AMEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7281A-M video decoder. The EVAL-ADV7281AMEBZ evaluation kit contains an EVAL-ADV7281AMEBZ evaluation board and all of its necessary peripherals.

This user guide provides a detailed overview of the EVAL- ADV7281AMEBZ evaluation board hardware and the software required to use it.

The ADV7281A-M data sheet and the ADV7280A/ADV7281A/ ADV7282A Device Manual should be consulted in conjunction with this user guide when using the EVAL-ADV7281AMEBZ evaluation board.

EngineerZone can be accessed to find additional information on the ADV7281A-M.

EVAL-ADV7281A-M
ADV7281A-M Evaluation Board

Latest Discussions

Recently Viewed