ADV7280A

RECOMMENDED FOR NEW DESIGNS

10-Bit, 4× Oversampled SDTV Video Decoder with Deinterlacer

Part Models
6
1ku List Price
Starting From $5.20

Part Details

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit ADC, 4× oversampling per channel for CVBS, Y/C, and YPrPb modes
  • Analog video input channels with on-chip antialiasing filter
    • ADV7280A: up to 4 input channels
    • ADV7280A-M: up to 8 input channels
  • Video input support for CVBS (composite), S-Video (Y/C), and YPrPb (component)
  • NTSC/PAL/SECAM autodetection
  • Up to 1.47 V common-mode input range solution
  • Excellent common-mode noise rejection capabilities
  • 5-line adaptive 2D comb filter and CTI video enhancement
  • Integrated AGC with adaptive peak white mode
  • Fast switching capability
  • Integrated I2P video output converter (deinterlacer)
  • ACE
  • Downdither (8-bit to 6-bit)
  • Rovi copy protection detection
  • MIPI CSI-2 output interface (ADV7280A-M)
  • 8-bit ITU-R BT.656 YCrCb 4:2:2 output and HS, VS, or field synchronization (ADV7280A)
  • Full featured VBI data slicer with WST support
  • Power-down mode available
  • 2-wire, I2C-compatible serial interface
  • Qualified for automotive applications
  • −40°C to +105°C temperature grade
  • 32-lead, 5 mm × 5 mm, RoHS compliant LFCSP
ADV7280A
10-Bit, 4× Oversampled SDTV Video Decoder with Deinterlacer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADV7280A-M

ADV7280A-M Evaluation Board

Features and Benefits

  • Eight video input ports capable of accepting any of the following formats: single-ended CVBS, S-video (Y/C), and component (YPbPr)
  • MIPI CSI-2 Tx output

Product Details

The EVAL-ADV7280AMEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7280A-M video decoder. The EVAL-ADV7280AMEBZ evaluation kit contains an EVAL-ADV7280AMEBZ evaluation board and all of its necessary peripherals.

This user guide provides a detailed overview of the EVAL- ADV7280AMEBZ evaluation board hardware and the software required to use it.

The ADV7280A data sheet and the ADV7280A/ADV7281A/ADV7282A Device Manual should be consulted in conjunction with this user guide when using the EVAL-ADV7280AMEBZ evaluation board.

EngineerZone can be accessed to find additional information about the ADV7280A-M.

eval board
EVAL-ADV7280A

ADV7280A Evaluation Board

Features and Benefits

  • Four video input ports capable of accepting any of the following formats: single-ended CVBS, S-video (Y/C), and component (YPbPr)
  • Digital (ITU-R BT.656) and YPbPr outputs

Product Details

The EVAL-ADV7280AEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7280A video decoder. The EVAL-ADV7280AEBZ evaluation kit contains an EVAL-ADV7280AEBZ evaluation board and all of its necessary peripherals.

This user guide provides a detailed overview of the EVAL-ADV7280AEBZ evaluation board hardware and the software required to use it.

The ADV7280A data sheet and the ADV7280A/ADV7281A/ADV7282A Device Manual should be consulted in conjunction with this user guide when using the EVAL-ADV7280AEBZ evaluation board.

EngineerZone can be accessed to find additional information about the ADV7280A.

EVAL-ADV7280A-M
ADV7280A-M Evaluation Board
EVAL-ADV7280A
ADV7280A Evaluation Board

Latest Discussions

Recently Viewed