ADRF5545A

RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 2.4 GHz to 4.2 GHz Receiver Front End

Part Models
3
1ku List Price
Starting From $13.43

Part Details

  • Integrated dual-channel RF front end
    • 2-stage LNA and high power SPDT switch
    • On-chip bias and matching
    • Single supply operation
  • Gain
    • High gain mode: 32 dB typical at 3.6 GHz
    • Low gain mode: 16 dB typical at 3.6 GHz
  • Low noise figure
    • High gain mode: 1.45 dB typical at 3.6 GHz
    • Low gain mode: 1.45 dB typical at 3.6 GHz
  • High isolation
    • RXOUT-CHA and RXOUT-CHB: 47 dB typical
    • TERM-CHA and TERM-CHB: 52 dB typical
  • Low insertion loss: 0.65 dB typical at 3.6 GHz
  • High power handling at TCASE = 105°C
    • Full lifetime
      • LTE average power (9 dB PAR): 40 dBm
    • Single event (<10 sec operation)
      • LTE average power (9 dB PAR): 43 dBm
  • High OIP3: 32 dBm typical
  • Power-down mode and low gain mode for LNA
  • Low supply current
    • High gain mode: 86 mA typical at 5 V
    • Low gain mode: 36 mA typical at 5 V
    • Power-down mode: 12 mA typical at 5 V
  • Positive logic control
  • 6 mm × 6 mm, 40-lead LFCSP package
ADRF5545A
Dual-Channel, 2.4 GHz to 4.2 GHz Receiver Front End
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
ADRF5545A-EVALZ

ADRF5545A Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADRF5545A
  • Easy connection to test equipment
  • Matching network for 2.6 GHz and 3.6 GHz
  • Thru line for calibration

Product Details

The ADRF5545A is a dual-channel integrated radio frequency (RF) front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5545A is a multichip device that consists of a high power switch and a dual stage low noise amplifier on each channel.

This user guide describes the ADRF5545A-EVALZ evaluation board designed to easily evaluate the features and performance of the ADRF5545A. A photograph of the evaluation board is shown in Figure 1.

The ADRF5545A data sheet, available at www.analog.com, provides full specifications for the ADRF5545A. Consult the ADRF5545A data sheet in conjunction with this user guide when using the evaluation board.

ADRF5545A-EVALZ
ADRF5545A Evaluation Board

Latest Discussions

Recently Viewed