ADPL26001

RECOMMENDED FOR NEW DESIGNS

Low-IQ Boost/SEPIC/ Inverting Converter with 1A, 60V Switch

Part Models
2
1ku List Price
Starting From $1.49
Viewing:

Part Details

  • 3.2V to 36V Input Voltage Range 
  • Low Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6μA
  • 1A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Fixed 2MHz Switching Frequency
  • Accurate 1.6V EN/UVLO Pin Threshold
  • Internal Compensation and Soft-Start
  • Low Profile (1mm) ThinSOT™ Package
  • Low Profile (0.75mm) 8-Lead (3mm x 2mm) DFN Package
ADPL26001
Low-IQ Boost/SEPIC/ Inverting Converter with 1A, 60V Switch
ADPL26001 Simplified Application Diagram ADPL26001 Performance Graph ADPL26001 Pin Configuration ADPL26001 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADPL26001
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADPL26001-AZ

Evaluates: ADPL26001 in both a 48V and -12V Output-Voltage Applications

Features and Benefits

  • Boost Circuit, VOUT = 48V, VIN Range = 10V to 36V:
    • IOUT = 110mA at VIN = 10V
    • IOUT = 135mA at VIN = 12V
    • IOUT = 210mA at VIN= 24V
    • IOUT= 400mA at VIN= 36V
    • Efficiency = 89% at VIN = 12V and IOUT = 135mA
  • Inverting Circuit, VOUT = -12V, VIN Range = 4V to 36V:
    • IOUT = 170mA at VIN= 4V
    • IOUT = 270mA at VIN = 12V
    • IOUT = 280mA at VIN = 24V
    • IOUT = 280mA at VIN = 36V
    • Efficiency = 87% at VIN = 12V and IOUT = 270mA
  • Enable/UVLO Input, Resistor Programmable UVLO Threshold
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Fixed 2MHz Switching Frequency
  • Internal Compensation and Soft-Start
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The EVAL-ADPL26001-AZ evaluation board features ADPL26001, a low-IQ boost/SEPIC/inverting converter with a 1A, 60V switch.

The ADPL26001 allows higher input and output voltages than comparable converters and also significantly reduces input current at light loads and no load. The ADPL26001 regulates either positive or negative outputs and has an internally programmed switching frequency of 2MHz.

The EVAL-ADPL26001-AZ evaluation board consists of two circuits: one circuit is a boost converter with 48V output voltage operating from input voltage range of 10V to 36V. The second circuit is an inverting converter with -12V output voltage operating from input voltage range of 4V to 36V.

Low input current at light loads, a high voltage rating and negative output capability make the ADPL26001 attractive for battery-powered and extended voltage range regulator circuits. The ADPL26001 data sheet must be read in conjunction with this user guide to properly use or modify the EVAL-ADPL26001-AZ evaluation board.

 

EVAL-ADPL26001-AZ
Evaluates: ADPL26001 in both a 48V and -12V Output-Voltage Applications
EVAL-ADPL26001-AZ Board Photo Angle View EVAL-ADPL26001-AZ Board Photo Top View EVAL-ADPL26001-AZ Board Photo Bottom View

Latest Discussions

No discussions on ADPL26001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed