ADPA7009-2
RECOMMENDED FOR NEW DESIGNS20 GHz to 54 GHz, GaAs, pHEMT, MMIC, 29 dBm (0.5 W) Power Amplifier
- Part Models
- 2
- 1ku List Price
- Starting From $206.27
Part Details
- Integrated power-supply capacitors and bias inductors
- Integrated AC coupling capacitors
- Gain: 17.5 dB typical at 20 GHz to 35 GHz
- Input return loss: 14 dB typical at 20 GHz to 35 GHz
- Output return loss: 15 dB typical at 20 GHz to 35 GHz
- OP1dB: 28 dBm typical at 20 GHz to 35 GHz
- PSAT: 28.5 dBm typical at 20 GHz to 35 GHz
- OIP3: 34.5 dBm typical at 20 GHz to 35 GHz
- Noise figure: 7.5 dB typical at 20 GHz to 35 GHz
- 5 V supply voltage at 850 mA
- 50 Ω matched input and output
- 5.00 mm × 5.00 mm, 24-terminal chip array, small outline, no lead cavity [LGA_CAV] package
The ADPA7009-2 is a gallium arsenide (GaAs), pseudomorphic high-electron-mobility transistor (pHEMT), monolithic microwave integrated circuit (MMIC), 0.5 W power amplifier with an integrated temperature-compensated, on-chip power detector that operates between 20 GHz and 54 GHz. The amplifier provides a gain of 17.5 dB, an output power for 1 dB compression (OP1dB) of 28 dBm, and a typical output third-order intercept (OIP3) of 34.5 dBm at 20 GHz to 35 GHz. The ADPA7009-2 requires 850 mA from a 5 V supply voltage (VDDx). The RF input and outputs are internally matched and DC-blocked for ease of integration into higher level assemblies. Most of the typically required external passive components for operation (AC coupling capacitors and power supply decoupling capacitors) are integrated, which facilitates a small, compact printed circuit board (PCB) footprint. The ADPA7009-2 is available in a 5.00 mm × 5.00 mm, 24-terminal chip array, small outline, no lead cavity [LGA_CAV] package.
APPLICATIONS
- Military and space
- Test instrumentation
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADPA7009-2ACEZ | 24-terminal LGA_CAV (5 mm x 5 mm x 1.60 mm) | ||
ADPA7009-2ACEZ-R7 | 24-terminal LGA_CAV (5 mm x 5 mm x 1.60 mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 22, 2022 - 22_0297 ADPA7009-2 Data Sheet Revision |
||
ADPA7009-2ACEZ | PRODUCTION | |
ADPA7009-2ACEZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.