ADPA7005

RECOMMENDED FOR NEW DESIGNS

18 GHz to 44 GHz, GaAs, pHEMT, 32 dBm (>1 W), MMIC Power Amplifier

Part Models
4
1ku List Price
Starting From $148.22

Part Details

ADPA7005AEHZ

  • Output P1dB: up to 31 dBm typical
  • PSAT: up to 32 dBm typical
  • Gain: up to 15.5 dB typical
  • Output IP3: up to 42.5 dBm typical
  • Supply voltage: 5 V at 1400 mA
  • 50 Ω matched input/output
  • 18-terminal, 7 mm × 7 mm LCC_HS package
  • Integrated power detector

ADPA7005CHIP

  • Output P1dB: 30.5 dBm typical at 22 GHz to 34 GHz
  • PSAT: 32 dBm typical at 22 GHz to 34 GHz
  • Gain: 17 dB typical at 22 GHz to 34 GHz
  • Output IP3: 41 dBm typical at 22 GHz to 34 GHz
  • Supply voltage: 5 V at 1200 mA
  • 50 Ω matched input/output
  • Die size: 3.75 mm × 3.47 mm × 0.1 mm
ADPA7005
18 GHz to 44 GHz, GaAs, pHEMT, 32 dBm (>1 W), MMIC Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 2

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
EVAL-ADPA7005AEHZ

Evaluating the ADPA7005 18 GHz to 44 GHz, GaAs, pHEMT, 32 dBm (>1 W), MMIC Power Amplifier

Features and Benefits

  • 2-Layer Rogers 4350 evaluation board with heat sink
  • End launch 2.9 mm RF connectors
  • Through calibration path

Product Details

The ADPA7005-EVALZ consists of a two-layer printed circuit board (PCB) fabricated from a 10 mil thick, Rogers 4350B, copper clad mounted to an aluminum heat sink. The heat sink assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat sink allow attachment to larger heat sinks for improved thermal management. The RFIN and RFOUT ports on the ADPA7005-EVALZ are populated by 2.9 mm, female coaxial connectors. The respective RF traces have a 50 Ω characteristic impedance.

The ADPA7005-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the device. To calibrate board trace losses, a through calibration path is provided between the J1 and the J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. See Table 2 and Figure 3 for the through calibration path performance.

The power voltages, ground voltages, gate control voltages, and detector output voltages are accessed through two 8-pin headers (see Table 1 in the user guide).

The RF traces are 50 Ω, grounded, coplanar waveguide. Package ground leads and the exposed paddle connect directly to the ground plane. Multiple vias are used to connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat sink.

The power supply decoupling capacitors on the ADPA7005-EVALZ represent the configuration that was used to characterize and qualify the device. There may be a scope to reduce the number of capacitors, but the scope varies from system to system. It is recommended to first remove or combine the largest capacitors that are farthest from the device.

EVAL-ADPA7005AEHZ
Evaluating the ADPA7005 18 GHz to 44 GHz, GaAs, pHEMT, 32 dBm (>1 W), MMIC Power Amplifier

Latest Discussions

Recently Viewed