ADP5310

PRODUCTION

3-Channel, Integrated Ultralow Power Solution with Dual Buck Regulators and Load Switch

Part Models
4
1ku List Price
Starting From $2.56

Part Details

  • Wide input voltage range: 2.7V to 15.0 V
  • 700 nA quiescent current when EN1 = SYNC/MODE = low
  • ±1.5% output accuracy over full temperature range in PWM mode
  • 600 kHz (or 1.2 MHz) switching frequency with optional synchronization input from 400 kHz to 1.4 MHz
  • Channel 1: 800 mA buck regulator
    • Automatic PSM/PWM or forced PWM mode via factory fuse
    • 100% duty cycle operation mode
    • Adjustable/fixed output options via factory fuse
    • Power-good flag
  • Channel 2: ultralow power buck regulator
    • Selectable hysteresis or PWM operation mode
    • Output current up to 50 mA in hysteresis mode, 300 mA in PWM mode with 100% duty cycle operation mode
    • Low noise at 0.8 V reference in PWM mode
    • Adjustable/fixed output voltage options via factory fuse
  • Channel 3: high-side load switch
    • Low RDS(ON) of 494 mΩ at VOUT3 = 2.5 V
  • Quick output discharge (QOD) option
  • UVLO, OCP, and TSD protection
  • 16-lead TSSOP_EP package
  • −40°C to +125°C operational junction temperature
ADP5310

3-Channel, Integrated Ultralow Power Solution with Dual Buck Regulators and Load Switch

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADP5310

ADP5310 Evaluation Board

Features and Benefits

  • 700 nA ultralow quiescent current
  • Channel 1: 800 mA maximum load current 
  • Channel 2: 50 mA maximum load current in hysteresis mode, 300 mA maximum load current in pulse-width modulation (PWM) mode 
  • Channel 3: low RDS(ON) of 494 mΩ at VOUT3 = 2.5 V
  • ±1.5% output accuracy over temperature range
  • Input voltage range: 2.7 V to 15.0 V 
  • Integrated high-side and low-side metal-oxide semiconductor field effect transistor (MOSFET)


Product Details

The ADP5310 is a 2-channel synchronous, step-down dc-to-dc regulator with a load switch in a 16-lead TSSOP package. The ADP5310 runs from input voltages of 2.7 V to 15.0 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, synchronous rectifier, and internal compensation.


The ADP5310 evaluation board provides an easy way to evaluate the device. UG-824 describes how to quickly set up the board to collect performance data.


Complete information about the ADP5310 is available in the ADP5310 data sheet. It is recommended that the ADP5310 data sheet be consulted in conjunction with UG-824 when using the evaluation board.


EVAL-ADP5310
ADP5310 Evaluation Board

Latest Discussions

Recently Viewed