ADP5056

RECOMMENDED FOR NEW DESIGNS

Triple Buck Regulator Integrated Power Solution

Part Models
1
1ku List Price
Starting From $4.45

Part Details

  • Wide input voltage range: 2.75 V to 18 V
  • Bias input voltage range: 4.5 V to 18 V
  • Operation up to 150°C junction temperature
  • −0.62% to +0.69% feedback voltage accuracy (−40°C to +125°C junction temperature)
  • Channel 1 and Channel 2: 7 A synchronous buck regulator (9.4 A minimum valley current limit)
  • Channel 1 and Channel 2: 14 A output in parallel operation
  • Channel 3: 3 A synchronous buck regulator (4.2 A minimum valley current limit)
  • 250 kHz to 2500 kHz adjustable switching frequency
  • External compensation for fast load transient response
  • Precision enable pin with 0.615 V accurate reference voltage
  • Programmable power-up and power-down sequence
  • Selective FPWM/PSM mode selection
  • Frequency synchronization input or output
  • Power-good flag for three channels
  • Active output discharge switch
  • UVLO, overcurrent protection, and TSD protection
  • 43-terminal, 5 mm × 5.5 mm LGA package
ADP5056
Triple Buck Regulator Integrated Power Solution
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5056
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADP5056-EVALZ

ADP5056 Evaluation Board

Features and Benefits

  • Wide input voltage range: 2.75V to 18 V
  • Bias input voltage range: 4.5 V to 18 V
  • Full-featured evaluation board for the ADP5056
    • Channel 1 and Channel 2: 7 A synchronous buck regulator, or 14 A output in parallel operation
    • Channel 3: 3 A synchronous buck regulator
  • Selective PSM or FPWM operation
  • Programmable switching frequency from 2.5 MHz to 250 kHz
  • Frequency synchronization input or output

Product Details

This user guide describes the evaluation of the ADP5056 and includes detailed schematics and printed circuit board (PCB) layouts.

The ADP5056-EVALZ features the ADP5056, which combines three high performance buck regulators in a 43-terminal land grid array (LGA) to meet the demanding performance and board space requirements. The ADP5056-EVALZ connects to input voltages up to 18 V directly, without any preregulators.

Full details on the device are provided in the ADP5056 data sheet, available from Analog Devices, Inc. Consult this data sheet in conjunction with this user guide when evaluating the ADP5056.

eval board
EVAL-ADRV9026/ADRV9029

ADRV9026 and ADRV9029 Evaluation Board

Features and Benefits

  • Complete ADRV9026 radio cards for evaluation
    • ADRV9026-HB/PCBZ for frequency band 2.8GHz to 6GHz
    • ADRV9026-MB/PCBZ for frequency band 650MHz to 2.8GHz
    • ADRV9026-LB/PCBZ for frequency band 75MHz to 1000MHz
  • Complete ADRV9029 radio cards for evaluation
    • ADRV9029-HB/PCBZ (integrated DPD & CFR) for frequency band 2.8GHz to 6GHz
    • ADRV9029-MB/PCBZ (integrated DPD & CFR) for frequency band 650MHz to 2.8GHz
  • 4x4 Wideband RF transceiver platform operating over 650MHz to 6GHz frequency range
  • A separate power daughter card provides reference design for high efficiency power supply solution
  • FMC connector to FPGA motherboard ADS9-V2EBZ
  • Includes schematics, layout, BOM, API and evaluation software

Product Details

The ADRV9029 and ADRV9026 radio cards designed to showcase the ADRV9026 (quad-channel wideband RF transceiver) and ADRV9029 (quad-channel wideband RF transceiver with integrated DPD & CFR). The radio cards provide a 4x4 transceiver platform for device evaluation. All peripherals necessary for the radio card to operate include a separate high efficiency power circuit board, and a high-performance clocking solution included on the radio board. Connecting one of the radio cards with the FPGA motherboard ADS9-V2EBZ through the FMC connector form a complete evaluation platform for ADRV9026 and ADRV9029. The ADRV9026 evaluation kit can also be used to evaluate the performance of the ADRV9010.

ADP5056-EVALZ
ADP5056 Evaluation Board
EVAL-ADRV9026/ADRV9029
ADRV9026 and ADRV9029 Evaluation Board

Reference Designs

Full Power Management (-L Devices)​
Versal Premium Circuits from the lab

Non-Hardware Verified Design

Features and Benefits

  • Xilinx Versal Premium series solves a broad range of industry-specific problems with performance and flexibility. Core use cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

  • Analog Devices, Inc. supports power delivery solutions for the Versal Premium Platform. Monolithic solutions are used on the Versal Premium Platform to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3884-1
    • LTC7051
    • ADP5056
    • LTC7132
    • ADP2389
    • ADP5052
    • ADP5054
    • LTC7150S
    • LTC7151S
Versal Premium
Non-Hardware Verified Design

Latest Discussions

Recently Viewed