ADP5052

RECOMMENDED FOR NEW DESIGNS

5-Channel Integrated Power Solution with Quad Buck Regulators and 200 mA LDO Regulator

Part Models
1
1ku List Price
Starting From $4.61

Part Details

  • Wide input voltage range: 4.5 V to 15 V
  • ±1.5% output accuracy over full temperature range
  • 250 kHz to 1.4 MHz adjustable switching frequency
  • Adjustable/fixed output options via factory fuse
  • Power regulation
    • Channel 1 and Channel 2: programmable 1.2 A/2.5 A/4 A sync buck regulators with low-side FET driver
    • Channel 3 and Channel 4: 1.2 A sync buck regulators
    • Channel 5: 200 mA low dropout (LDO) regulator
    • Always alive 5.1 V LDO supply for tiny load demand
  • Single 8 A output (Channel 1 and Channel 2 operated in parallel)
  • Precision enable with 0.8 V accurate threshold
  • Active output discharge switch
  • FPWM or automatic PWM/PSM mode selection
  • Frequency synchronization input or output
  • Optional latch-off protection on OVP/OCP failure
  • Power-good flag on selected channels
  • UVLO, OCP, and TSD protection
  • 48-lead, 7 mm × 7 mm LFCSP package
  • −40°C to +125°C junction temperature
ADP5052
5-Channel Integrated Power Solution with Quad Buck Regulators and 200 mA LDO Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5052

ADP505x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP5052
ADP5052 Evaluation Board

Reference Designs

Full Power Management (-L Devices)​
Versal Premium Circuits from the lab

Non-Hardware Verified Design

Features and Benefits

  • Xilinx Versal Premium series solves a broad range of industry-specific problems with performance and flexibility. Core use cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

  • Analog Devices, Inc. supports power delivery solutions for the Versal Premium Platform. Monolithic solutions are used on the Versal Premium Platform to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3884-1
    • LTC7051
    • ADP5056
    • LTC7132
    • ADP2389
    • ADP5052
    • ADP5054
    • LTC7150S
    • LTC7151S
Versal Premium
Non-Hardware Verified Design

Latest Discussions

Recently Viewed