ADMX3652

RECOMMENDED FOR NEW DESIGNS

6½ Digit, ±20 V Digital Voltage Meter

Part Models
1
1ku List Price
Starting From $600.00

Part Details

  • 6½ digit resolution
  • ±0.2 V, ±2 V, and ±20 V range
  • Dual channel
  • 90 days accuracy: <17 ppm of reading range at 2 V range
  • <0.225 ppm RMS noise of 2 V range at 1 NPLC, 1000 samples
  • Up to 1 kSPS data rate
  • Auto-zero function
  • Supports SCPI protocol
  • UART communication interface
  • Power sequence self checking
  • Input protection
  • 5 V power supply
  • 0°C to 45°C operation
ADMX3652
6½ Digit, ±20 V Digital Voltage Meter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
MAXM17572 RECOMMENDED FOR NEW DESIGNS 4.5V to 60V, 1A Himalaya uSLIC Step-Down Power Module
Internal Power Switch Buck Regulators 1
MAX17645 RECOMMENDED FOR NEW DESIGNS 4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADMX3652Z-INT

Evaluating the ADMX3652 6½ Digit, ±20 V Digital Voltage Meter

Features and Benefits

  • Integrated calibration operation
  • Data logger
  • UART to USB communication
  • Universal connector for DMM

Product Details

The ADMX3652 is a 6½ digit, ±20 V, dual-channel digital voltage module with a small form factor that can be easily integrated into a system. The module provides three measurement ranges that can be selected manually or automatically according to the input voltage. All operations are implemented through universal asynchronous receiver-transmitter (UART) communications with the Standard Commands for Programmable Instruments (SCPI) protocol. When the ADMX3652 connects with Analog Devices, Inc., EVAL-ADMX3652-INT evaluation board, it can be used as a portable measuring instrument that has two voltage input channels using banana jack connectors. The measured data is output to a computer through the UART to USB function on the EVAL-ADMX3652-INT. An intuitive graphical user interface (GUI) tool is provided as well for operating the module and capturing the data in the computer to evaluate the performance of the ADMX3652.

EVAL-ADMX3652Z-INT
Evaluating the ADMX3652 6½ Digit, ±20 V Digital Voltage Meter

Latest Discussions

No discussions on ADMX3652 yet. Have something to say?

Start a Discussion on EngineerZone®