ADMV7810

RECOMMENDED FOR NEW DESIGNS

81 GHz to 86 GHz, 1 W E-Band Power Amplifier with Power Detector

Part Models
2
1ku List Price
Starting From $148.29
Viewing:

Part Details

  • Gain: 20 dB typical
  • Output power for 1 dB compression: 28 dBm typical
  • Saturated output power: 29 dBm typical
  • Output third-order intercept: 33 dBm typical
  • Input return loss: 12 dB typical
  • Output return loss: 20 dB typical
  • DC supply: 4 V at 800 mA
  • No external matching required
  • Die size: 2.999 mm × 3.799 mm × 0.05 mm
ADMV7810
81 GHz to 86 GHz, 1 W E-Band Power Amplifier with Power Detector
ADMV7810 Functional Block Diagram ADMV7810 Pin Configuration ADMV7810 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed