ADM7172

RECOMMENDED FOR NEW DESIGNS

6.5 V, 2 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO

Part Models
10
1ku List Price
Starting From $2.30

Part Details

  • Download ADM7172-KGD Data Sheet. Available as Known Good Die and fully guaranteed to data sheet specifications.
  • Input voltage range: 2.3 V to 6.5 V
  • Maximum load current: 2 A
  • Low noise: 5 µV rms independent of output voltage at 100 Hz to 100 kHz
  • Fast transient response: 1.5 μs for 1 mA to 1.5 A load step
  • 60 dB PSRR at 100 kHz
  • Low dropout voltage: 172 mV at 2 A load, VOUT = 3 V
  • Initial accuracy: −0.5% (minimum), +1% (maximum)
  • Accuracy over line, load, and temperature: ±1.5%
  • Quiescent current, IGND = 0.7 mA with no load
  • Low shutdown current: 0.25 μA at VIN = 5 V
  • Stable with small 4.7 µF ceramic output capacitor
  • Adjustable and fixed output voltage options: 1.2 V to 5.0 V
  • Adjustable output from 1.2 V to VIN − VDO
  • Precision enable
  • Adjustable soft start
  • 8-lead 3 mm × 3 mm LFCSP package
ADM7172
6.5 V, 2 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADM7172
  • ADM7172-1.3
  • ADM7172-1.8
  • ADM7172-2.5
  • ADM7172-3.0
  • ADM7172-3.3
  • ADM7172-4.2
  • ADM7172-5.0

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADM7170

ADM7170/ADM7171/ADM7172 Evaluation Board

Features and Benefits

  • Input voltage range: 2.3 V to 6.5 V
  • Output current range: 0 mA to 2 A (500 mA for ADM7170, 1 A for ADM7171, 2 A for ADM7172)
  • Output voltage accuracy: ±0.75% for ADM7170, −0.5%/+1% for ADM7171/ADM7172
  • Operating temperature range: −40°C to +125°C
  • Output voltage can also be adjusted up with two external resistors from any fixed output voltage option
  • VOUT = VOUT(FIXED) × (1 + R1/R2)

Product Details

The ADM7170ACP-EVALZ/ADM717Q1CP-EVALZ/ ADM7172ACP-EVALZ is an evaluation board used to demonstrate the functionality of the ADM7170, ADM7171, and ADM7172 linear regulators.

Simple device measurements, such as line and load regulation, dropout, and ground current, can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.

eval board
AD-PAARRAY3552R-SL

RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

Features and Benefits

  • Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
  • Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
  • Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
  • Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
  • Wide range of gate bias voltages from -10 V to +10 V
  • Configurable power-up and power-down sequence

Product Details

The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.

Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.

The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.

The system can be powered by an external +48 V supply, requiring high current capabilities.

APPLICATIONS

  • 5G massive MIMOs
  • Macro base stations
Specifications
Fault Events
Fault Default Limit
Overvoltage +55 V
Overcurrent 3.5 A
Overtemperature 75°C
Output Ports
Port Name No. of ports
GaN gate ports 6
+48 V Gan drain ports 4
+5 V ports 5
Enable ports 2
Power Supply
External +48 V DC at 5 A
Operating Conditions
Temperature Range 45°C to +75°C

EVAL-ADM7170
ADM7170/ADM7171/ADM7172 Evaluation Board
AD-PAARRAY3552R-SL
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0507 Circuits from the lab

A Complete Two-Port Vector Network Analyzer  

Features and Benefits

  • Complete 2-Port Vector Network Analyzer
  • Frequency range from 1.7 GHz to 3.4 GHz
  • Zero-IF System Architecture
CN0507
A Complete Two-Port Vector Network Analyzer  

Latest Discussions