ADL9005
RECOMMENDED FOR NEW DESIGNSWideband, Low Noise Amplifier, Single Positive Supply, 0.01 GHz to 26.5 GHz
- Part Models
- 2
- 1ku List Price
- Starting From $140.27
Part Details
- Single positive supply
- Low noise figure: 2.5 dB typical from 0.01 GHz to 14 GHz
- High gain: 17.5 dB typical from 0.01 GHz to 14 GHz
- OP1dB: 13.5 dBm typical from 0.01 GHz to 20 GHz
- High OIP3: 26 dBm typical from 0.01 GHz to 14 GHz
- RoHS-compliant, 4 mm × 4 mm, 24-lead LFCSP
The ADL9005 is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), wideband, LNA that operates from 0.01 to 26.5 GHz. The ADL9005 provides a typical gain of 17.5 dB from 0.01 GHz to 14 GHz with a positive gain slope from 14 GHz to 20 GHz, a 13.5 dBm typical output power at 1 dB compression (OP1dB) from 0.01 GHz to 20 GHz, a 2.5 dB typical noise figure from 0.01 GHz to 14 GHz, and a typical output third-order intercept (OIP3) of 26 dBm from 0.01 GHz to 14 GHz, requiring only 80 mA from a 5 V supply voltage. The saturated output power (PSAT) of up to 16 dBm enables the LNA to function as a local oscillator (LO) driver for many of Analog Devices, Inc., balanced, inphase/quadrature (I/Q) or image rejection mixers. The ADL9005 also features inputs and outputs (I/Os) that are internally matched to 50 Ω, making it ideal for surface-mounted technology (SMT)-based, high capacity microwave radio applications.
The ADL9005 is housed in a RoHS-compliant, 4 mm × 4 mm, LFCSP.
Multifunction pin names may be referenced by their relevant function only.
APPLICATIONS
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL9005ACPZN | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADL9005ACPZN-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 28, 2023 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
ADL9005ACPZN | PRODUCTION | |
ADL9005ACPZN-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.