ADL8106

RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, Low Noise Amplifier, 20 GHz to 54 GHz

Part Models
4
1ku List Price
Starting From $144.10

Part Details

  • Gain: 21.5 dB typical at 30 GHz to 44 GHz
  • Input return loss: 22 dB typical at 30 GHz to 44 GHz
  • Output return loss: 23 dB typical at 30 GHz to 44 GHz
  • OP1dB: 14 dB typical at 30 GHz to 44 GHz
  • PSAT: 18 dBm typical at 30 GHz to 44 GHz
  • OIP3: 21.5 dBm typical at 30 GHz to 44 GHz
  • Noise figure: 3.0 dB typical at 30 GHz to 44 GHz
  • 3 V supply voltage at 120 mA
  • 50 Ω matched input and output
  • Die size: 2.3 mm x 1.45 mm x 0.1 mm
ADL8106
GaAs, pHEMT, Low Noise Amplifier, 20 GHz to 54 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
SPST, SPDT, SP3T, SP4T, SP5T, SP6T, SP8T 1
ADRF5024 RECOMMENDED FOR NEW DESIGNS Silicon SPDT Switch Reflective, 100 MHz to 44 GHz
Wideband Distributed Amplifiers 1
HMC1126 GaAs, pHEMT, Low Noise Amplifier, 400 MHz to 52 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 2


Evaluation Kits

eval board
EVAL-ADL8106

Evaluating the ADL8106 GaAs, pHEMT, Low Noise Amplifier, 18 GHz to 54 GHz

Features and Benefits

  • 4-layer, Rogers 4003C evaluation board
  • End launch, 1.85 mm RF connectors
  • Through calibration path (depopulated)
  • Product Details

    The ADL8106-EVALZ is a 4-layer printed circuit board (PCB). The substrate between the top layer and the first internal layer is made from Rogers 4003C. The internal and bottom side layers are all ground.

    The RFIN and RFOUT ports on the ADL8106-EVALZ are populated with 1.85 mm, female coaxial connectors, and the respective RF traces have a 50 Ω characteristic impedance. The ADL8106-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the ADL8106.

    To calibrate out board trace losses, a through calibration path is provided between the CAL1 and CAL2 connectors. CAL1 and CAL2 must be populated with 1.85 mm, female coaxial connectors (for part number see Table 2). The power and bias voltages are applied to the surface-mounted technology (SMT) test points, VDD1, VDD2, and VGG.

    The RF traces are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad directly connect to the ground plane. Multiple vias are used to connect the ground planes with particular focus on the area directly beneath the ground pad. For full details on the ADL8106, see the ADL8106 data sheet, which must be consulted in conjunction with this user guide when using the ADL8106-EVALZ.

    EVAL-ADL8106
    Evaluating the ADL8106 GaAs, pHEMT, Low Noise Amplifier, 18 GHz to 54 GHz

    Latest Discussions

    Recently Viewed